Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

FA2443 Flyback Transformer

for TI UCC28600 Flyback Green Mode Controller

RoHS compliant
  • Designed for use with Texas Instruments UCC28600 Green Mode Controller.
  • Specified in SLUU256A for TI evaluation module.
  • Operates in discontinuous mode at frequencies up to 140 kHz.

Buy Now:
Count Unit price
1 $18.68
100 $15.99
500 $13.90
1000 $12.10
5000 $11.09

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments UCC28600

AC Input Voltage Output Power Fsw
85 V 265 V 19.4 V , 6.2 A 120 W 140 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   6 A (µH)
DCR max (Ω) 2 Leakage
Inductance
max (µH) 3
Turns Ratio 4 Isolation
Voltage (Vrms) 5
Pri Sec Bias Pri : Sec : Bias
FA2443-AL 200 162 0.217 0.010 0.515 5.9 1 : 0.167 : 0.167 1500
Notes
  1. Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc.
  2. DCR for the secondary is for each winding. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Leakage inductance is for the primary and is measured at 100 kHz, 0.1 Vrms with all other windings shorted.
  4. Turns ratio for the secondary is with the windings connected in parallel.
  5. Isolation is from the primary to all other windings, tested for one minute.

Termination:

  • RoHS-compliant. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

fa2443schematic.gif

Physical characteristics

fa2443dimensions.gif
dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
89.2 g
Packaging:
50 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested with pure water or alcohol only. More Info.