Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

EPL3010-103

EPL3010-103MLC

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $0.90
250 $0.76
500 $0.60
1000 $0.47
2000 $0.41
4000 $0.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C431 7 (5 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
EPL3010-103ML_ 10 0.57 0.63 38.0 0.20 0.34 0.48 0.52 0.70
Notes
  1. When ordering, please specify termination and packaging codes: e.g. EPL3010-103MLC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator. 
  4. SRF measured using an Agilent/HP 4395A network analyzer or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = Tin-silver-copper (96.5/3/0.5) over tin over nickel over silver-platinum.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Frequency

Physical characteristics

epl3010d.gif


dims_inches_mm-(2).gif

For optional tin-lead and tin-silver-copper terminations, dimensions are for the mounted part. Dimensions before mounting can be an
additional 0.005 inch / 0.13 mm.

Small surface blemishes are not unusual and do not adversely affect performance.
Wire may be visible inside the voids.
Acceptable void sizes:
Top: 0.01 in / 0,254 mm × 0.01 in / 0,254 mm
Sides: 0.02 in / 0,5 mm × 0.047 in / 1,2 mm

Part marking

(Parts manufactured prior to October 20, 2009 may not be marked.)

  Part number Value 1st digit 2nd digit Multiplier
epl_marking-(3).gif EPL3010-301 0.27 µH Orange Black Brown
EPL3010-102 1.0 µH Brown Black Red
EPL3010-152 1.5 µH Brown Green Red
EPL3010-222 2.2 µH Red Red Red
EPL3010-472 4.7 µH Yellow Violet  Red
EPL3010-103 10 µH Brown Black Orange
EPL3010-223 22 µH Red Red Orange

Note: All marked parts have three dots. Black dot, used only on -301, -102 and -103 as the second significant digit,  may be very difficult to see.

Tape and Reel specification

tapereel_pl-(18).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_am-(1).gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,14 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
32 – 38 mg
Packaging:
2000/7″ reel; 7500/13″ reel; Plastic tape: 8 mm wide, 0.20 mm thick, 4 mm pocket spacing, 1.14 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series