Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DW3316 Series

Coupled Inductors

RoHS compliant
  • 2 balanced coupled inductors in a single package
  • Increases efficiency and lowers component count
  • Optimized for xDSL filtering applications
  • Can also be used as common mode choke or 1:1 transformer
  • RoHS Compliant. 260°C compatible. Gold over nickel over phos bronze terminals.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Custom versions are available

Buy Now:
Count Unit price
1 $2.79
125 $2.39
250 $2.08
500 $1.61
1000 $1.28
2500 $1.08
5000 $0.86

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (mH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Turns Ratio Isat (mA) 5
DW3316-155ML_ 1.5 10.8 1.7 1 : 1 300
DW3316-275ML_ 2.7 18.0 1.3 1 : 1 230
DW3316-335ML_ 3.3 20.0 1.1 1 : 1 180
DW3316-395ML_ 3.9 23.0 0.97 1 : 1 160
DW3316-475ML_ 4.7 26.0 0.85 1 : 1 160
DW3316-685ML_ 6.8 42.0 0.69 1 : 1 150
Notes
  1. When ordering, please specify termination and packaging codes: e.g. DW3316-685MLD
  2. Inductance is per winding, tested at 10 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using Agilent/HP 8753D network analyzer.
  5. Isat: DC current at which the inductance drops 10% (typ.) from its value without current.

Termination:

  • L = Gold over nickel over phos bronze.
  • T = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Physical characteristics

dw3316d-(1).gif

dims_inches_mm-(1).gif

Tape and Reel specification

tapereel_pl-(2).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_e-(1).gif
750 330 100 13 30,4 24,4 24 16 4 2 5,5 0,36

General specification

Core Material:
Ferrite
Weight:
1.13 – 1.34 g
Packaging:
750 per 13″ reel Plastic tape: 24 mm wide, 0.36 mm thick, 16 mm pocket spacing, 5.5 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product families