Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DS1608C Series

Shielded Surface Mount Power Inductors

RoHS compliant
We will continue to manufacture and support the DS1608C indefinitely, however for new designs, we recommend the LPS4018MSS7341 or MSS1038 as alternatives. These series are more cost effective and offer better current handling.

ds1608_nr-(1).jpg
DS1608C  LPS4018   MSS7341   MSS1038
  • This series was always RoHS compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging. View old data sheet.
  • Magnetically shielded
  • Surface mount design, fully pick and place compatible
  • Designed for use at switching frequencies from 50 kHz to 1 MHz
  • Defense Supply Center CID A-A-59741
  • RoHS-compliant. 260°C compatible. Electroplated gold (<50 µin) over nickel over moly-manganese terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:
Count Unit price
1 $1.35
750 $1.09
1500 $0.83
3000 $0.67
6000 $0.55

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) 3 DCR max (Ω) 4 SRF typ (MHz) Isat (mA) 5
DS1608C-102_L_ 1.0 20 0.040 250 1400
DS1608C-152_L_ 1.5 20 0.045 125 930
DS1608C-222_L_ 2.2 20 0.050 120 920
DS1608C-332_L_ 3.3 20 0.055 120 750
DS1608C-472_L_ 4.7 20 0.060 105 580
DS1608C-682_L_ 6.8 20 0.065 50.0 580
DS1608C-822_L_ 8.2 20 0.070 42.0 470
DS1608C-103_L_ 10 20 0.075 38.0 370
DS1608C-153_L_ 15 20 0.090 33.0 310
DS1608C-223_L_ 22 20 0.11 25.0 300
DS1608C-333_L_ 33 20 0.19 20.0 300
DS1608C-473_L_ 47 20 0.23 20.0 240
DS1608C-683_L_ 68 20 0.29 15.0 170
DS1608C-104_L_ 100 20 0.48 10.0 130
DS1608C-154_L_ 150 20 0.59 9.0 100
DS1608C-224_L_ 220 20 0.77 6.0 100
DS1608C-334_L_ 330 20 1.4 5.0 70
DS1608C-474_L_ 470 20 1.8 4.0 60
DS1608C-684_L_ 680 20 2.2 3.0 55
DS1608C-105_L_ 1000 20 3.4 2.0 45
DS1608C-155_L_ 1500 20 4.2 2.0 35
DS1608C-225_L_ 2200 20 8.5 2.0 28
DS1608C-335_L_ 3300 20 11.0 1.0 24
DS1608C-475_L_ 4700 20 13.9 1.0 21
DS1608C-685_L_ 6800 20 25.0 1.0 19
DS1608C-106_L_ 10000 20 32.8 0.80 17
Notes
  1. When ordering, please specify termination and packaging codes: e.g. DS1608C-106MLC
  2. Inductance tested at 0.1 Vrms, 100 kHz
  3. Tolerances in bold are stocked for immediate shipment.
  4. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  5. Isat: DC current at which the inductance drops 30% (typ.) from its value without current. Details

Tolerance:

  • M = 20%, K = 10%, J = 5% (Table above shows stock tolerances in bold.)

Termination:

  • L = Gold over nickel over moly-manganese.
  • T = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Isat current
Storage temperature range:
e Component: –40°C to +105°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+105°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Inductance vs. Current

Physical characteristics

ds1608d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation 
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_t.gif or
part_or_d.gif
750 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,0 0,28
Special order
 Dot or number marking does not indicate polarity

General specification

Core Material:
Ferrite
Weight:
144– 167 mg
Packaging:
750/7″ reel; 2500/13″ reel Plastic tape: 12 mm wide, 0.28 mm thick, 4 mm pocket spacing, 3 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product families