Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DO5022P Series

Surface Mount Power Inductors

RoHS compliant

Coilcraft DO5022P Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance. 

  • Open magnetic flux path
  • High saturation current ratings
  • High energy storage
  • Industry standard footprint

Buy Now:
Count Unit price
1 $2.33
100 $2.00
250 $1.75
500 $1.29
1000 $1.01
2500 $0.80
5000 $0.64

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C311 18 (3 of each) $55.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) 3 DCR max (Ω) 4 SRF typ (MHz) 5 Isat (A) 6 Irms (A) 7
10% drop 20% drop
DO5022P-102ML_ 1.0 20 0.0090 80.0 27.6 28.8 8.6
DO5022P-222ML_ 2.2 20 0.014 80.0 18.5 19.8 7.1
DO5022P-332ML_ 3.3 20 0.018 60.0 14.5 15.5 6.2
DO5022P-562ML_ 5.6 20 0.020 40.0 12.5 13.8 5.3
DO5022P-822ML_ 8.2 20 0.029 30.0 10.3 11.5 4.8
DO5022P-103ML_ 10 20 0.031 30.0 9.4 10.5 4.3
DO5022P-153ML_ 15 20 0.036 22.0 7.5 8.2 4.0
DO5022P-223ML_ 22 20 0.047 20.0 6.5 7.2 3.5
DO5022P-333ML_ 33 20 0.066 15.0 5.2 6.1 3.0
DO5022P-473ML_ 47 20 0.086 9.0 4.2 4.7 2.6
DO5022P-683_L_ 68 10,20 0.13 8.0 3.7 4.1 2.3
DO5022P-104_L_ 100 10,20 0.19 7.0 3.0 3.4 1.8
DO5022P-154_L_ 150 10,20 0.25 6.0 2.5 2.8 1.5
DO5022P-224_L_ 220 10,20 0.38 5.0 2.0 2.3 1.2
DO5022P-334_L_ 330 10,20 0.56 4.0 1.7 1.9 1.0
DO5022P-474_L_ 470 10,20 0.85 3.0 1.5 1.7 0.82
DO5022P-684_L_ 680 10,20 1.1 2.0 1.2 1.3 0.72
DO5022P-105_L_ 1000 10,20 1.8 2.0 0.95 1.1 0.56
Notes
  1. When ordering, please specify tolerance, termination and packaging codes: e.g. DO5022P-105MLD
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. Tolerances in bold are stocked for immediate shipment.
  4. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  5. For SRF >13 MHz, measured using an Agilent/HP 8753D network analyzer. For SRF<13 MHz, measured using an Agilent/HP 4192A. Details
  6. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  7. Irms: Current that causes a 40°C temperature rise from 25°C ambient.This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Tolerance:

  • M = 20%, K = 10% (Table above shows stock tolerances in bold.)

Termination:

  • L = RoHS compliant gold over nickel over phos bronze.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Inductance vs. Current

Physical characteristics

do5022d.gif

dims_inches_mm-(1).gif
 

Tape and Reel specification

tapereel_pl-(13).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation‡
13" (330 mm) A B C D E W P Po P1 H T part_or_t-(10).gif or
part_or_d-(6).gif   
250 330 100 13 38,4 32,4 32 24 4 2 7,8 0,38
‡ Dot marking does not indicate polarity

General specification

Core Material:
Ferrite
Weight:
2.8– 3.9 g
Packaging:
250 per 13″ reel Plastic tape: 32 mm wide, 0.38 mm thick, 24 mm pocket spacing, 7.8 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families