Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DO5022H-332

DO5022H-332MLD

RoHS compliant
NOTE: We now offer an improved version of this series: DO5010H. It is electrically equivalent, has a smaller footprint and comes in more inductance values. Existing customers will continue to be supported.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.22
100 $1.91
250 $1.66
500 $1.24
1000 $0.97
2500 $0.77
5000 $0.61

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (mΩ) 3 SRF typ (MHz) 4 Isat (mA) 5 Irms (A) 6
DO5022H-332ML_ 3.3 8.6 60.0 17000 10.0
Notes
  1. When ordering, please specify packaging code: e.g. DO5022H-153MLD
  2. Inductance tested at 100 kHz, 0.1 Vrms
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using Agilent/HP 8753D network analyzer. Details
  5. Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current.
  6. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Inductance vs. Current

Physical characteristics

do5022hd.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Parts per reel
13" (330 mm) A B C D E W P Po P1 H T part_or_t.gif or
part_or_d.gif
250 330 100 13 50,4 44,4 44 24 4 2 8,1 0,35
‡ Dot or number marking does not indicate polarity

General specification

Weight:
3.673 – 4.426 g
Packaging:
Parts/reel: 13″ 250 Tape width: 44 mm

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products