Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DO3316H-272

DO3316H-272MLD

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.20
750 $0.97
1500 $0.72
3000 $0.59
6000 $0.53

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C326 10 (3 of each) $40.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) 3 DCR max (Ω) 4 SRF typ (MHz) 5 Isat (mA) 6 Irms (A) 7
DO3316H-272_L_ 2.7 10,20 0.012 65.0 7000 6.6
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. DO3316H-472MLD
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. Tolerances in bold are stocked for immediate shipment.
  4. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  5. SRF measured using an Agilent/HP 8753D network analyzer. Details
  6. Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current. Temperature derating curves.
  7. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Tolerance:

  • M = 20%, K = 10% (Table above shows stock tolerances in bold.)

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel).
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Inductance vs Current

Physical characteristics

do3316hd.gif

dims_inches_mm-(1).gif
 

Tape and Reel specification

tapereel_pl-(7).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation ‡
13" (330 mm) A B C D E W P Po P1 H T part_or_t-(4).gif or
part_or_d-(3).gif   
750 330 100 13 30,4 24,4 24 12 4 2 6,4 0,35
‡ Dot or number marking does not indicate polarity

General specification

Core Material:
Ferrite
Weight:
0.95– 1.25 g
Packaging:
750 per 13″ reel Plastic tape: 24 mm wide, 0.35 mm thick, 12 mm pocket spacing, 6.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series