Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DO3314-222

DO3314-222MLC

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.57
500 $1.28
1000 $0.95
2000 $0.78
5000 $0.64

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C358 11 (3 of each) $40.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
DO3314-222ML_ 2.2 200.00 90.0 1.6 1.3
Notes
  1. When ordering, please specify termination and packaging codes. e.g. DO3314-333MLC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4191A or equivalent. Details
  5. Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = Silver-palladium-platinum-glass frit terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (1000 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape. Factory order only, not stocked (3500 per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs. Frequency

Physical characteristics

do3314d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl-(6).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation‡
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac-(2).gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,37 0,23
Special order
‡ Part marking does not indicate polarity.

General specification

Core Material:
Ferrite
Weight:
45.9– 50.2 mg
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 1.37 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series