Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DO1608C Series

Surface Mount Power Inductors

RoHS compliant

Coilcraft DO1608C Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance. 

  • Open magnetic flux path
  • High saturation current ratings
  • High energy storage
  • Industry standard footprint
  • Defense Supply Center CID A-A-59742

Need parts for space, military or other critical applications?
See Coilcraft ST48PKA Series
Buy Now:
Count Unit price
1 $0.99
750 $0.78
1500 $0.60
3000 $0.46
6000 $0.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C377 21 (3 of each) $60.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) 3 DCR max (Ω) 4 SRF typ (MHz) Isat (mA) 5 Irms (A) 6
20°C rise 40°C rise
DO1608C-102ML_ 1.0 20 0.05 130 2900 1.9 2.7
DO1608C-152ML_ 1.5 20 0.06 115 2600 1.9 2.7
DO1608C-222ML_ 2.2 20 0.07 100 2300 1.9 2.6
DO1608C-272ML_ 2.7 20 0.08 75.0 2100 1.8 2.5
DO1608C-332ML_ 3.3 20 0.08 70.0 2000 1.6 2.2
DO1608C-472ML_ 4.7 20 0.09 50.0 1500 1.4 1.9
DO1608C-682ML_ 6.8 20 0.13 45.0 1200 1.2 1.6
DO1608C-822ML_ 8.2 20 0.16 40.0 1150 1.1 1.6
DO1608C-103ML_ 10 20 0.16 35.0 1100 1.1 1.5
DO1608C-153ML_ 15 20 0.23 30.0 900 0.90 1.3
DO1608C-223_L_ 22 20,10 0.37 20.0 700 0.75 0.95
DO1608C-333_L_ 33 20,10 0.51 15.0 580 0.60 0.80
DO1608C-473_L_ 47 20,10 0.64 14.0 500 0.52 0.70
DO1608C-683_L_ 68 20,10 0.86 11.0 400 0.44 0.60
DO1608C-104_L_ 100 20,10 1.27 9.0 310 0.37 0.50
DO1608C-154_L_ 150 20,10 2.00 6.0 270 0.28 0.39
DO1608C-224_L_ 220 20,10 3.11 5.5 220 0.23 0.31
DO1608C-334_L_ 330 20,10 3.80 5.0 180 0.22 0.30
DO1608C-474_L_ 470 20,10 5.06 4.0 160 0.20 0.26
DO1608C-684_L_ 680 20,10 9.20 3.0 140 0.14 0.19
DO1608C-105_L_ 1000 20,10 13.80 2.0 100 0.11 0.15
Notes
  1. When ordering, please specify termination and packaging codes: e.g. DO1608C-105MLC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
  3. Tolerances in bold are stocked for immediate shipment
  4. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  5. Isat: DC current at 25°C that causes a 10% (typ.) inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Tolerance:

  • K = 10%, M = 20% (Table shows stock tolerances in bold.)

Termination:

  • L = Gold over nickel over moly-manganese terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (750 per full reel).
  • B = Less than full reel
    Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13" reel, machine-ready 
    EIA-481 embossed plastic tape. Factory order only, not stocked (2500 per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Inductance vs Current

Physical characteristics

do1608d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl-(3).gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation ‡
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_t-(2).gif or
part_or_d-(3).gif   
750 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,0 0,28
* Special order
‡ Dot or number marking does not indicate polarity

General specification

Core Material:
Ferrite
Weight:
128– 164 mg
Packaging:
750/7″ reel; 2500/13″ reel Plastic tape: 12 mm wide, 0.28 mm thick, 4 mm pocket spacing, 3 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families