The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number | L min (µH) 1 | L typ (µH) 2 |
Current rating (A) |
DCR max (mΩ) 3 | SRF typ (kHz) | H max | L max | W max | X (±0.01/0.25) | Y (±0.01/0.25) | Z (pins 1 & 4) | V (pins 1 & 4) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DMT2-380-2.4L | 380 | 734 | 2.4 | 380 | 1680 | 1.6 / 40.6 | 1.6 / 40.6 | 0.9 / 22.9 | 0.9 / 22.9 | 0.6 / 15.2 | 0.05 / 1.32 | 0.06 / 1.6 |