Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DMT1-84-2.4

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

DMT1 Series

Part number L min (µH) 1 L typ (µH) 2 Current
rating (A)
DCR max (mΩ) 3 SRF typ (MHz) H max L max W max X (±0.01/0.25) Y (±0.01/0.25) Z (pins 1 & 4) V (pins 1 & 4)
DMT1-84-2.4L 84 159 2.4 140 4.4 1.1 / 27.9 1.3 / 33.0 0.7 / 17.8 0.8 / 20.3 0.4 / 10.2 0.05 / 1.32 0.06 / 1.6
Notes
  1. Minimum inductance at rated current. Tested at 15.75 kHz, 10 Gauss level.
  2. Typical inductance tested at 100 kHz at 0 Adc.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Inductance vs Frequency

Inductance vs Frequency

Inductance vs Current

Physical characteristics

dmtd.gif

 

General specification

Weight:
DMT1 series: 13.0 – 16.4 g; DMT2 series: 48.7 – 56.3 g; DMT3 series: 90.2 – 100.5 g

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series