Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C1173 Flyback Transformer

for Texas Instruments TSP23750

RoHS compliant
  • Developed for TI TPS23750 PoE PD controller (PMP929 reference design)
  • Isolated, synchronous flyback transformers for IEEE 802.3af PoE applications

Buy Now:
Count Unit price
1 $3.93
200 $3.37
600 $2.94
1200 $2.27
2400 $1.97
5000 $1.81

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments TPS23750

Part number Input Voltage Output 1 Power Fsw
Sec Drive Bias
C1173-AL_ 18 V 72 V 3.3 V , 3 A 5.6 V , 0.01 A 10 V , 0.02 A 9.9 W 500 kHz
C1174-AL_ 18 V 72 V 5 V , 2 A 7.5 V , 0.01 A 10 V , 0.02 A 10 W 500 kHz
GA3562-BL_ 18 V 72 V 12 V , 0.83 A 6 V , 0.01 A 10 V , 0.02 A 10 W 500 kHz

Specifications

Electrical specifications at 25°C.

Part number 2
(Hover for schematics)
Inductance
at 0A (µH) 3
(Tolerance: ±10%)
Inductance
min at   1.2 A (µH)
DCR max (Ω) 4 Leakage
Inductance
max (µH) 5
Turns Ratio 6 Isolation
Voltage (Vrms) 7
Pri Sec Drive Bias Pri Drive Pri : Sec : Drive : Bias
C1173-AL_ 166.5 150.0 0.770 0.020 0.523 1.120 2.50 0.40 1 : 0.154 : 0.27 : 0.5 1500
C1174-AL_ 150.0 135.0 0.515 0.023 0.570 0.880 2.00 0.40 1 : 0.2 : 0.313 : 0.44 1500
GA3562-BL_ 166.5 150.0 0.740 0.100 0.456 1.150 2.05 0.25 1 : 0.5 : 0.25 : 0.5 1500
Notes
  1. Output of the secondary is with the windings connected in parallel. Bias winding output is 10 V, 20 mA.
  2. When ordering, please specify packaging code: e.g. C1174-ALD
  3. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms.
  4. DCR for secondary is with windings connected in parallel.
  5. Leakage inductance for the primary is with the secondary and drive windings shorted; leakage inductance for the drive winding is with the secondary windings shorted.
  6. Turns ratio is with both secondary windings connected in parallel.
  7. 1500 Vrms, one minute isolation from the primary and bias windings to the secondary.

Termination:

  • RoHS-compliant  260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

  • D = 13" machine-ready reel. EIA 481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

c1173s.gif
Secondary windings to be connected
in parallel on PC board.

Physical characteristics

c1173d.gif


dims_inches_mm.gif
 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
200 330 100 13 50,4 44,4 44 28 4 2 9,6 0,35

General specification

Core Material:
Ferrite
Weight:
5.0 – 5.3 g
Packaging:
200 per 13″ reel Plastic tape: 44 mm wide, 0.35 mm thick, 28 mm pocket spacing, 9.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series