Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

B09T

B09TJLC, B09TGLC

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $0.97
250 $0.79
500 $0.63
1000 $0.55
2000 $0.37
5000 $0.25
10000 $0.15

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C302 10 (12 of each) $40.00
C302-2 10 (12 of each) $60.00

Specifications

Electrical specifications at 25°C.

BxxT Series

Part number 1 Turns Inductance (nH) 2 Tolerance (%) 3 Q min
@ 150 MHz 4
SRF min (GHz) 5 DCR max (mΩ) 6 Irms (A) 7
B09T_L_ 9 35.5 1,2,5 112 1.5 6.8 4.0
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. B10TJLC
  2. Inductance measured at 150 MHz with an Agilent/HP 4286 or equivalent, a Coilcraft SMD-A and correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured at 150 MHz using an Agilent/HP 4291A with an Agilent/HP 16193A test fixture or equivalent.
  5. SRF tested on an Agilent/HP 8720D or equivalent and a Coilcraft SMD-D fixture.
  6. DCR tested on the Cambridge Technology Model Micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient.

Tolerance:

  • = 1%, = 2%, = 5%, = 10% (Table above shows stock tolerances in bold.)

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape, 700 (AxxT) or 500 (BxxT) parts per full reel. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked, 2500 (AxxT) or 2200 (BxxT) parts per full reel.
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current, +125°C to +140°C with derated current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

L vs Frequency

Q vs Frequency

Physical characteristics

minid.gif
 

Part number Weight
(mg)
A01T 31
A02T 42
A03T 52
A04T 65
A05T 78
B06T 100
B07T 110
B08T 118
B09T 133
B10T 147

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_j-(1).gif
Size A 700 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,3 0,32
Size B 500 2200* 178/330 60/100 13 12,4 16,4 16 8 4 2 3,4 0,28
* Special order
 

General specification

Packaging:
A0xT: 700/7″ reel; 2500/13″ reel Plastic tape: 12 mm wide, 0.32 mm thick, 8 mm pocket spacing, 3.3 mm pocket depth
BxxT: 500/7″ reel; 2200/13″ reel Plastic tape: 16 mm wide, 0.28 mm thick, 8 mm pocket spacing, 3.4 mm pocket depth 
Temperature coefficient of inductance:
+5 to +70 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 0.110 inch; ID: 0.091 inch
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series