Great News! More choices!
For XAL5020, see XGL4020 for space savings with 40% less board area. Improved efficiency due to low DCR (up to 50% lower) and higher L values (up to 8.2 uH). Also see XGL5020 for significantly lower DCR (up to 60% lower) and higher L values (up to 8.2 uH)
For XAL5030, see XGL4030 for space savings with 40% less board area. Improved efficiency due to low DCR (up to 25% lower) and higher L values (up to 12 uH). Also see XGL5030 for significantly lower DCR (up to 40% lower) and higher L values (up to 18 uH)
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 – 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL5030-122ME_ | 1.2 | 11.4 | 12.4 | 45.0 | 12.5 | 7.9 | 10.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
XAL5030 | 400 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,18 | 0,3 | |
XAL5050 | 250 | 750* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,21 | 0,3 | |