Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MLC75xx Series

Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
Coilcraft MLC75xx Series power inductors are mechanically rugged and magnetically shielded for use in high-density circuits. Their flat-wire construction provides excellent current handling and exceptionally low DCR, and soft saturation makes them perfect for VRM/VRD applications. 
  • Exceptionally low DC resistance
  • Soft saturation for high peak current handling
  • Magnetic shielding for high-density packaging
  • Ideal for low-voltage, high-current DC-DC converters and VRD/VRM controllers
  • AEC-Q200 Grade 3 (−40°C to +85°C)

Buy Now:
Count Unit price
1 $1.40
350 $1.21
700 $1.05
1400 $0.91
2800 $0.78
5000 $0.73

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
MLC7532-101NE_ 0.10 30 1.20 1.40 140 21.0 38.0 56.2 24.9 32.5
MLC7532-221ME_ 0.22 20 2.50 2.80 128 22.9 41.0 59.2 20.2 26.5
MLC7542-311ME_ 0.31 20 2.30 2.70 114 12.2 21.9 29.8 20.0 23.8
MLC7542-601ME_ 0.60 20 2.95 3.80 96.0 9.9 15.7 20.2 16.7 21.9
MLC7540-102ME_ 1.00 20 4.42 5.00 81.0 7.4 11.3 15.7 13.8 18.2
MLC7540-142ME_ 1.40 20 7.10 8.00 76.0 6.3 11.0 14.3 10.6 14.1
MLC7540-222ME_ 2.17 20 11.70 13.00 65.0 5.3 8.3 11.4 8.5 11.3
Notes
  1. When ordering, please specify termination and packaging code: e.g. MLC7540-222MEC
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using a Coilcraft SMD‑A fixture in an Agilent/HP 4284A LCR meter.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP4291A impedance analyzer and an Agilent/HP 16193 fixture.
  5. Isat: DC current at which the inductance drops the specified amount from its value without current. Details
  6. Irms: Current that causes the specified temperature rise from 25°C ambient.

Termination:

  • E =RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked.
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

mlc75xxd.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7"
(178 mm)
13"
(330 mm)
A B C D E W P Po P1 H T part_or_o.gif
MLC7532 350 1500* 178/330 60/100 13 22,4 16,4 16 12 4 2 3.3 0,35
MLC7540 250 1200* 178/330 60/100 13 22,4 16,4 16 12 4 2 4.2 0,35
MLC7542 250 1200* 178/330 60/100 13 22,4 16,4 16 12 4 2 4.2 0,35

General specification

Core Material:
Iron
Weight:
0.60 - 0.80 g
Packaging:
MLC7532: 350/7″reel; 1500/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 3.3 mm pocket depth
MLC7540: 250/7″reel; 1200/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 4.2 mm pocket depth
MLC7542: 250/7″reel; 1200/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 4.2 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families