Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

LPZ3015-334

LPZ3015-334MRC

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.19
250 $0.96
500 $0.58
1000 $0.45
2000 $0.40
5000 $0.37

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPZ3015-334MR_ 330 23.0 5.0 0.10 0.11 0.11 0.070 0.095
Notes
  1. When ordering, please specify termination and packaging codes: e.g. LPZ5015-475MRD
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4192A.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator
  4. SRF measured using an Agilent/HP 8753ES or equivalent
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • R = RoHS compliant matte tin over nickel over silver. 
  • Q = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • P = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked.
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +85°C with (40°C rise) Irms Derating curves
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

lpzd.gif
Part A B C max D E F G H I J K L
LPZ3008 0.116 ±0.003
2,95 ±0,076
0.116 ±0.003
2,95 ±0,076
0.0315
0,80
0.046
1,17
0.120
3,05
0.130
3,30
0.110
2,79
0.040
1,02
0.10
2,54
0.070
1,78
0.040
1,02
0.0275
0,70
LPZ3010 0.116 ±0.003
2,95 ±0,076
0.116 ±0.003
2,95 ±0,076
0.039
1,0
0.046
1,17
0.120
3,05
0.130
3,30
0.110
2,79
0.040
1,02
0.10
2,54
0.070
1,78
0.040
1,02
0.0275
0,70
LPZ3015 0.116 ±0.003
2,95 ±0,076
0.116 ±0.003
2,95 ±0,076
0.059
1,5
0.046
1,17
0.120
3,05
0.130
3,30
0.110
2,79
0.040
1,02
0.10
2,54
0.070
1,78
0.040
1,02
0.0275
0,70
LPZ3314 0.130 ±0.004
3,30 ±0,10
0.130 ±0.004
3,30 ±0,10
0.0512
1,4
0.063
1,60
0.146
3,70
0.146
3,70
0.104
2,65
0.0347
0,881
0.104
2,65
0.098
2,50
0.063
1,60
0.0381
0,968
LPS4012 0.1535 ± 0.003
3,90 ±0,076
0.1535 ± 0.003
3,90 ±0,076
0.0473
1,2
0.060
1,52
0.153
3,89
0.173
4,40
0.129
3,28
0.045
1,15
0.110
2,79
0.105
2,66
0.059
1,50
0.0305
0,775
LPS4018 0.1535 ± 0.003
3,90 ±0,076
0.1535 ± 0.003
3,90 ±0,076
0.0673
1,8
0.060
1,52
0.153
3,89
0.173
4,40
0.129
3,28
0.045
1,15
0.110
2,79
0.105
2,66
0.059
1,50
0.0305
0,775
LPS4414 0.169 ± 0.004
4,30 ±0,10
0.169 ± 0.004
4,30 ±0,10
0.0551
1,4
0.059
1,50
0.185
4,70
0.185
4,70
0.118
3,00
0.055
1,40
0.118
3,00
0.128
3,25
0.059
1,50
0.0305
0,775
LPS5010 0.189 ± 0.003
4,80 ±0,076
0.189 ± 0.003
4,80 ±0,076
0.0555
1,5
0.059
1,50
0.217
5,51
0.217
5,51
0.134
3,40
0.0665
1,689
0.134
3,40
0.134
3,40
0.060
1,52
0.0415
1.054

dims_inches_mm.gif
* Dimensions are of the case not including the termination. For maximum overall dimensions including the termination, add 0.005 in / 0,13 mm. For optional tin-lead and tin-silver-copper terminations, dimensions are for the mounted part. Dimensions before mounting can be an additional 0.005 inch / 0,13 mm).

Tape and Reel specification

tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ad.gif
LPZ3008 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,27 0,23
LPZ3010 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,27 0,23
LPZ3015 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,65 0,26
LPZ3314 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,52 0,30
LPZ4012 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,32 0,25
LPZ4018 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,90 0,23
LPZ4414 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,52 0,30
LPZ5010 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,02 0,30
LPZ5015 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,57 0,30

* Special order

General specification

Core Material:
Ferrite
Weight:
22 – 25 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
LPZ3008  OD: 3 mm; ID: <1.5 mm LPZ4018  OD: 4 mm; ID: <2 mm
LPZ3010  OD: 3 mm; ID: <1.5 mm LPZ4414  OD: 4.5 mm; ID: <2 mm
LPZ3015  OD: 3 mm; ID: <1.5 mm LPZ5010  OD: 5 mm; ID: <2.5 mm
LPZ3314  OD: 3.3 mm; ID: <1.65 mm LPZ5015  OD: 5 mm; ID: <2.5 mm
LPZ4012  OD: 4 mm; ID: <2 mm
PCB Washing:
Tested with pure water or alcohol only. More info

Related products