Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SMT Gate Drive Transformer

for LTC DC1739B-C Active Clamp Converter

RoHS compliant
  • Developed for Linear Technology DC1739B-C Active Clamp forward Converter
  • Requires only 1.1 sq cm of board space; only 3 mm high

Buy Now:
Count Unit price
1 $6.73
250 $5.08
500 $3.06
1000 $2.38
2000 $2.03
5000 $1.92

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±25%)
DCR max (Ω) 3 Leakage
Inductance
max (nH) 4
Turns Ratio Volt-time
product (V-µs)
Isolation
Voltage (Vrms) 5
Pri Sec Pri : Sec
CV9052-AL_ 932 1.03 0.85 900 1 : 0.8 20 1500
Notes
  1. When ordering, please specify packaging code: e.g. CV9052-ALC
  2. Inductance is tested between pins 1 and 3 at 100 kHz, 0.05 Vrms, 0 Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary, measured at 100 kHz, 0.05 Vrms, 0 Adc with the secondary windings shorted.
  5. 1500 Vrms, one minute isolation from primary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations.

Packaging:

  • C = 7″ machine ready reel. EIA-481 embossed plastic tape (500 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine ready reel. EIA-481 embossed plastic tape, factory order only, not stocked (1200 per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+105°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

cv9052s.gif

Physical characteristics

cv9052d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_bb.gif
500 1200* 178/330 60/100 13 30,4 24,4 24 16 4 2 3,05 0,3

General specification

Core Material:
Ferrite
Weight:
0.35g
Packaging:
350/7″ reel; 1200/13″ reel Plastic tape: 24 mm wide, 0.3 mm thick, 16 mm pocket spacing, 3.05 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.