Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

2929SQ-331

2929SQ-331JEC, 2929SQ-331GEC

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.05
75 $1.76
150 $1.54
300 $1.14
500 $0.92
1000 $0.75
2000 $0.53
5000 $0.38
10000 $0.32

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C438 16 (10 of each) $55.00
C438-2 16 (10 of each) $75.00

Specifications

Electrical specifications at 25°C.

2929SQ Series

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q typ
@ 50 MHz 4
SRF min (GHz) 5 DCR max (mΩ) 6 Irms (A) 7
2929SQ-331_E_ 330 2,5 180 0.66 12.5 4.7
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 2929SQ-501JEC
  2. Inductance measured at specified test frequency, 0.1 Vrms, 0 A using an Agilent/HP 4287A LCR meter with the following Coilcraft test fixtures: CCF1191C for 1515SQ; CCF1197A for 2222SQ and 2929SQ
  3. Tolerances in bold are stocked for immediate shipment
  4. Q measured at specified test frequency, using an Agilent/HP 4291A impedance analyzer.
  5. SRF measured using an Agilent/HP 8753 network analyzer and the following Coilcraft test fixtures: CCF1143 for 1515SQ; CCF1199 for 2222SQ-90N and 2222SQ-161; CCF1200 for 2222SQ-301 and 2929SQ-501
  6. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  7. Irms: Current that causes a 20°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 2%, = 5% (Table shows stock tolerances in bold.)

Termination:

  • E = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked.
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current.
Storage temperature range:
Component: −40°C to +145°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+145°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

1515sqd.gif
Part number A B C D E F   Weight
(mg)
1515SQ‑47N 0.160 ±0.010 0.140 ±0.007 0.147 ±0.007 0.140 0.175 0.070 inches 110
4,06 ±0,254 3,56 ±0,178 3,73 ±0,178 3,56 4,45 1,78 mm  
1515SQ‑68N 0.210 ±0.010 0.140 ±0.007 0.147 ±0.007 0.190 0.175 0.070 inches 145
5,33 ±0,254 3,56 ±0,178 3,73 ±0,178 4,83 4,45 1,78 mm  
1515SQ‑82N 0.230 ±0.010 0.140 ±0.007 0.147 ±0.007 0.210 0.175 0.070 inches 165
5,84 ±0,254 3,56 ±0,178 3,73 ±0,178 5,33 4,45 1,78 mm  
2222SQ‑90N 0.205 ±0.015 0.215 ±0.010 0.224 ±0.010 0.175 0.255 0.085 inches 280
5,21 ±0,381 5,46 ±0,254 5,69 ±0,254 4,45 6,48 2,16 mm  
2222SQ‑111 0.2.50 ±0.015 0.220 ±0.010 0.224 ±0.010 0.23 0.265 0.085 inches 330
6,35 ±0,381 5,59 ±0,254 5,69 ±0,254 5,84 6,73 2,16 mm  
2222SQ‑131 0.265 ±0.015 0.22 ±0.010 0.224 ±0.010 0.245 0.265 0.085 inches 371
6,73 ±0,381 5,59 ±0,254 5,69 ±0,254 6,22 6,73 2,16 mm  
2222SQ‑161 0.290 ±0.015 0.22 ±0.010 0.224 ±0.010 0.26 0.265 0.085 inches 425
7,37 ±0,381 5,59 ±0,254 5,69 ±0,254 6,60 6,73 2,16 mm  
2222SQ‑181 0.320 ±0.015 0.22 ±0.010 0.224 ±0.010 0.29 0.265 0.085 inches 460
8,13 ±0,381 5,59 ±0,254 5,69 ±0,254 7,37 6,73 2,16 mm  
2222SQ‑221 0.39 ±0.015 0.22 ±0.010 0.224 ±0.010 0.36 0.265 0.085 inches 550
9,91 ±0,381 5,59 ±0,254 5,69 ±0,254 9,14 6,73 2,16 mm  
2222SQ‑271 0.460 ±0.015 0.22 ±0.010 0.224 ±0.010 0.42 0.265 0.085 inches 640
11,68 ±0,381 5,59 ±0,254 5,69 ±0,254 10,67 6,73 2,16 mm  
2222SQ‑301 0.47 0 ±0.015 0.225 ±0.010 0.224 ±0.010 0.44 0.265 0.085 inches 650
11,94 ±0,381 5,72 ±0,254 5,69 ±0,254 11,18 6,73 2,16 mm  
2929SQ‑331 0.405 ±0.015 0.295 ±0.010 0.285 ±0.010 0.375 0.325 0.09 inches 855
10,29 ±0,381 7,49 ±0,254 7,24 ±0,254 9,53 8,26 2,29 mm  
2929SQ‑361 0.445 ±0.015 0.295 ±0.010 0.285 ±0.010 0.415 0.325 0.09 inches 928
11,30 ±0,381 7,49 ±0,254 7,24 ±0,254 10,541 8,26 2,29 mm  
2929SQ‑391 0.485 ±0.015 0.295 ±0.010 0.285 ±0.010 0.455 0.325 0.09 inches 990
12,32 ±0,381 7,49 ±0,254 7,24 ±0,254 11,56 8,26 2,29 mm  
2929SQ‑431 0.52 ±0.015 0.295 ±0.010 0.285 ±0.010 0.49 0.325 0.09 inches 1072
13,21 ±0,381 7,49 ±0,254 7,24 ±0,254 12,45 8,26 2,29 mm  
2929SQ‑501 0.553 ±0.015 0.295 ±0.010 0.285 ±0.010 0.520 0.325 0.09 inches 1160
14,05 ±0,381 7,49 ±0,254 7,24 ±0,254 13,21 8,26 2,29 mm  

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7"
 (178 mm)
13"
(330 mm)
A B C D E W P Po P1 H T part_or_ah.gif
1515SQ‑47N 500 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 4,06 0,26
1515SQ‑68N 500 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 4,06 0,26
1515SQ‑82N 500 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 4,06 0,26
2222SQ‑90N 250 750* 178/330 60/100 13 30,4 24,4 24 12 4 2 5,97 0,32
2222SQ‑111 250 750* 178/330 60/100 13 22,4 16,4 16 12 4 2 6,10 0,40
2222SQ‑131 250 750* 178/330 60/100 13 22,4 16,4 16 12 4 2 6,10 0,40
2222SQ‑161 250 750* 178/330 60/100 13 22,4 16,4 16 12 4 2 5,97 0,33
2222SQ‑181 250 750* 178/330 60/100 13 22,4 16,4 16 12 4 2 6,10 0,40
2222SQ‑221 250 750* 178/330 60/100 13 22,4 16,4 16 12 4 2 6,10 0,40
2222SQ‑271 250 750* 178/330 60/100 13 22,4 16,4 16 12 4 2 6,10 0,40
2222SQ‑301 250 750* 178/330 60/100 13 22,4 16,4 16 12 4 2 5,97 0,33
2929SQ‑331 150 600* 178/330 60/100 13 30,4 24,4 24 12 4 2 6,99 0,40
2929SQ‑361 150 600* 178/330 60/100 13 30,4 24,4 24 12 4 2 7,75 0,40
2929SQ‑391 150 600* 178/330 60/100 13 30,4 24,4 24 12 4 2 7,75 0,40
2929SQ‑431 150 600* 178/330 60/100 13 30,4 24,4 24 12 4 2 7,75 0,40
2929SQ‑501 150 600* 178/330 60/100 13 30,4 24,4 24 12 4 2 >7,49 0,33
* Special order
 

General specification

Temperature coefficient of inductance:
+5 to +70 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
1515SQ: OD: 0.170 inch; ID: 0.059 inch
2222SQ, 47 – 200 nH: 3.5 mm × 7 mm (rubber). This nozzle is available here.
2222SQ, 270 – 300 nH: 4.0 mm × 12 mm (rubber). This nozzle is available here.
2929SQ: 4.0 mm × 12 mm (rubber). This nozzle is available here.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series