Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Turns Ratio | Isat (A) 4 | Irms (A) 5 |
---|---|---|---|---|---|---|
1812DPS-153ML_ | 15 | 0.96 | 65.0 | 1 : 1 | 0.70 | 0.71 |
A max | B max | C max | D ref | E ref | F ref | G min | H | |
---|---|---|---|---|---|---|---|---|
0.231 | 0.196 | 0.150 | 0.107 | 0.100 | 0.178 | 0.04 | 0.03 | inches |
5,87 | 4,98 | 3,81 | 2,72 | 2,54 | 4,52 | 1,02 | 0,76 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
600 | 2200* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,9 | 0,25 |