Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1508-5N5

1508-5N5JLC, 1508-5N5GLC

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.29
250 $1.03
500 $0.88
1000 $0.70
2000 $0.50
5000 $0.37

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C394 7 (10 of each) $45.00
C394-2 7 (10 of each) $70.00

Specifications

Electrical specifications at 25°C.

Part number 1 Turns Inductance (nH) 2 Tolerance (%) 3 Q min
@ 250 MHz
SRF min (GHz) 4 DCR max (mΩ) 5 Irms (A) 6
1508-5N5_L_ 3 5.5 2,5 115 5.0 2.6 4.0
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 2508-27NJLC
  2. L and Q measured at 250 MHz, 0.1 Vrms, 0 A using an Agilent/HP 4291A impedance analyzer with an Agilent/HP 16193A test fixture.
  3. Tolerances in bold are stocked for immediate shipment.
  4. SRF measured using an Agilent/HP 8753 network analyzer and a Coilcraft SMD-D test fixture.
  5. DCR measured using a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  6. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

minilpd.gif

Part number Weight
(mg)
1508-5N5 52
1508-9N0 65
1508-13N 78
2508-16N 110
2508-18N 118
2508-23N 133
2508-27N 147
Size A max B max C max D E F max
1508 0.155 0.165 0.079 0.135 0.115 ±0.015 0.029
  3,94 4,19 2,01 3,43 2,92 ±0,38 0,74
2508 0.270 0.165 0.079 0.135 0.230 ±0.015 0.029
  6,86 4,19 2,01 3,43 5,84 ±0,38 0,74

Tape and Reel specification

tapereel_pl.gif

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_j.gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 2,2 0,23
* Special order

General specification

Weight:
48 – 130 g
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 2 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.2 mm pocket depth
Temperature coefficient of inductance:
+5 to +70 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
) 1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series