For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) 3 | Q @ 50.0 MHz | SRF min (MHz) 4 | DCR max (mΩ) 5 | Irms (A) 6 | |
---|---|---|---|---|---|---|---|---|
min | typ | |||||||
132-14SM_L_ | 14 | 222 | 2,5 | 92 | 110 | 730 | 35.0 | 3.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
800 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 6,1 | 0,3 |