Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

132-14

132-14L

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.72
100 $1.94
250 $1.30
500 $0.88
1000 $0.67
2500 $0.58
5000 $0.52

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
M304 33 (3 of each) $60.00

Specifications

Electrical specifications at 25°C.

Part number 1 Turns Inductance (nH) 2
(Tolerance: ±5%)
Q min
@ 25 MHz 3
SRF min (MHz) 4 DCR max (mΩ) 5 Irms (A) 6 Color code
132-14L* 14½ 276 70 410 22.5 3.0 Yellow
Notes
  1. When ordering, please specify termination code: 132-20L
  2. Inductance measured at test frequency with leads connected directly to an Agilent/HP 42876A.
  3. Q measured at test frequency with leads connected directly to an Agilent/HP 42876A.
  4. SRF measured using an Agilent/HP 8753D network analyzer. 
  5. DCR measured at 25°C using a Cambridge Technology Model 510 Micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  6. Irms: Current that causes a 20°C rise from 25°C ambient. 

Termination:

  • L = RoHS compliant matte tin over copper.
  • L*= RoHS compliant tin-silver over copper.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging tubes: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Physical characteristics

132d.gif
 
Part number Dim A (in/mm) Lead gauge
(AWG)
132-01 – 132-10 0.148 / 3,76 22
132-11 0.148 / 3,76 23
132-12 – 132-14 0.153 / 3,89 24
132-15 0.154 / 3,91 25
132-16 – 132-17 0.156 / 3,96 26
132-18 – 132-19 0.156 / 3,96 27
132-20 0.160 / 4,06 28

General specification

Weight:
245 – 510 mg
Packaging:
60 parts per tube

Soldering/Washing

Resistance to soldering heat:
Wave solder only.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series