Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1111SQ-33N

1111SQ-33NJEC, 1111SQ-33NGEC

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.23
300 $1.00
600 $0.81
1200 $0.65
2400 $0.46
5000 $0.33
10000 $0.24

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C457 7 (10 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q typ
@ 400 MHz 4
SRF min (GHz) 5 DCR (mΩ) 6 Irms (A) 7
typ max
1111SQ-33N_E_ 33 2,5 200 2.3 8.3 9.5 4.8
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 2929SQ-501JEC
  2. Inductance measured at specified test frequency, 0.1 Vrms, 0 A using an Agilent/HP 4286A LCR meter with a Coilcraft CCF1191C test fixture.
  3. Tolerances in bold are stocked for immediate shipment
  4. Q measured at specified test frequency, using an Agilent/HP 4291A impedance analyzer.
  5. SRF measured using an Agilent/HP 8753 network analyzer and a Coilcraft CCF1248 test fixture.
  6. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  7. Irms: Current that causes a 20°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 2%, = 5% (Table shows stock tolerances in bold.)

Termination:

  • E = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost) 
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost) 

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2500 parts per full reel). Factory order only, not stocked.
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current
Storage temperature range:
Component: −40°C to +145°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+145°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

1111sqd.gif
 
Part number A B C D E F  
1111SQ-27N
1111SQ-30N
0.105±0.010 0.105 ±0.015 0.110 ±0.005 0.090 0.120 0.0>40 inches
2,67 ±0,254 2,67 ±0,381 2,79 ±0,127 2.29 3,05 1,02 mm
1111SQ-33N
1111SQ-36N
1111SQ-39N
0.115±0.010 0.105 ±0.015 0.110 ±0.005 0.100 0.120 0.0>40 inches
2,92 ±0,254 2,67 ±0,381 2,79 ±0,127 2.54 3,05 1,02 mm
1111SQ-43N
1111SQ-47N
0.130 ±0.010 0.105 ±0.015 0.110 ±0.005 0.110 0.120 0.040 inches
3,30 ±0,254 2,67 ±0,381 2,79 ±0,127 2.79 3,05 1,02 mm

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ah.gif
600 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,05 0,35
*Special order
 

General specification

Weight:
34 - 50 mg
Packaging:
600/7″ reel; 2500/13″ reel; Plastic tape: 12 mm wide, 0.35 mm thick, 8 mm pocket spacing, 3.05 mm pocket depth
Temperature coefficient of inductance:
+5 to +70 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 0.054 inch; ID: 0.031 inch
PCB Washing:
Tested with pure water or alcohol only. Other solvents.

Related products

Related product series