Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C314

Ferrite Beads, 5% tol.

Designer's Kit, 1812LS chip inductors, 5% tol, RoHS
  • Inductance Range: 12 µH - 1000 µH
  • No. of Values: 24 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C314 Refill

24 (10 of each)

1812LS (4532) Series  Wirewound Ferrite Beads

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
1812LS-123XJRC 10 12 5 85.0 2.0 310
1812LS-153XJRC 10 15 5 70.0 2.5 290
1812LS-183XJRC 10 18 5 52.0 2.8 270
1812LS-223XJRC 10 22 5 58.0 3.2 260
1812LS-273XJRC 10 27 5 46.0 3.6 240
1812LS-333XJRC 10 33 5 40.0 4.0 230
1812LS-393XJRC 10 39 5 30.0 4.5 210
1812LS-473XJRC 10 47 5 24.0 5.0 200
1812LS-563XJRC 10 56 5 20.0 5.5 190
1812LS-683XJRC 10 68 5 16.0 6.0 180
1812LS-823XJRC 10 82 5 13.5 7.0 170
1812LS-104XJRC 10 100 5 12.0 8.0 150
1812LS-124XJRC 10 120 5 14.5 11.5 135
1812LS-154XJRC 10 150 5 11.5 13.0 125
1812LS-184XJRC 10 180 5 9.3 14.2 120
1812LS-224XJRC 10 220 5 7.6 16.2 115
1812LS-274XJRC 10 270 5 8.3 20.5 105
1812LS-334XJRC 10 330 5 7.0 22.5 100
1812LS-394XJRC 10 390 5 5.2 24.5 90
1812LS-474XJRC 10 470 5 4.4 26.5 85
1812LS-564XJRC 10 560 5 2.8 28.5 75
1812LS-684XJRC 10 680 5 2.3 38.0 60
1812LS-824XJRC 10 820 5 2.1 41.0 55
1812LS-105XJRC 10 1000 5 1.9 44.0 50