Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0906-2

0906-2JLC, 0906-2KLC, 0906-2GLC

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $0.87
250 $0.72
500 $0.57
1000 $0.48
2000 $0.32
5000 $0.23
10000 $0.14

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C308 9 (12 of each) $40.00
C308-2 9 (12 of each) $60.00

Specifications

Electrical specifications at 25°C.

0906 Series

Part number 1 Turns Inductance (nH) 2 Tolerance (%) 3 Q min
@ 800 MHz 4
SRF min (GHz) 5 DCR max (mΩ) 6 Irms (A) 7
0906-2_L_ 2 1.65 2,5,10 100 10.0 4.0 1.6
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 1606-10JLC
  2. Inductance measured at 800 MHz using an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A fixture and correlation.
  3. Tolerances in bold are stocked for immediate shipment
  4. Q measured at 800 MHz using an Agilent/HP 4291A with an Agilent/HP 16193A test fixture or equivalents.
  5. SRF measured with an Agilent/HP 8720D network analyzer or equivalent and a Coilcraft SMD-D test fixture.Details
  6. DCR tested at 25°C on a Cambridge Technology Model 510 Micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator
  7. Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 1%, = 2%, = 5%, = 10% (Table above shows stock tolerances in bold.)

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape, 500 parts per full reel. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • P = 7″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (3000 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C with Irms current.
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

L vs Frequency

Q vs Frequency

Physical characteristics

microd.gif

0906 Series

A max B max C max D E F max
0.095 0.135 0.060 0.055 ±0.010 0.072 ±0.010 0.020
2,41 3,43 1,52 1,40 ±0,25 1,83 ±0,25 0,51

1606 Series

A max B max C max D E F max
0.165 0.135 0.062 0.055 ±0.010 0.144 ±0.012 0.020
4,19 3,43 1,58 1,40 ±0,25 3,66 ±0,30 0,51

Tape and Reel specification

tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7"
 (178 mm)
7"
 (178 mm)
A B C D E W P Po P1 H T part_or_j.gif
0906 500 3000* 178 60 13 14,4 8,4 8 4 4 2 1,5 0,3
1606 500 3000* 178 60 13 18,4 12,4 12 4 4 2 1,6 0,3
* Special order
 

General specification

Weight:
0906: 10 -12 mg; 1606: 18 -27 mg
Packaging:
0906: 500 per 7″ reel Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.5 mm pocket depth
1606: 500 per 7″ reel Plastic tape: 12 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.6 mm pocket depth
Temperature coefficient of inductance:
+5 to +70 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 0.059 inch; ID: 0.035 inch
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products