For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 |
Q min
@ 2.5 MHz |
SRF min (MHz) 4 | DCR max (Ω) 5 | Irms (A) 6 | Color code 7 |
---|---|---|---|---|---|---|---|
0805LS-103X_R_ | 10 | 2,5 | 18 | 21.0 | 3.5 | 0.20 | Orange |
A max | B max | C max | D ref | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.09 | 0.075 | 0.063 | 0.02 | 0.05 | 0.02 | 0.04 | 0.07 | 0.04 | 0.03 | inches |
2,29 | 1,91 | 1,60 | 0,51 | 1,27 | 0,51 | 1,02 | 1,78 | 1,02 | 0,76 | mm |
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,6 | 0,23 |