Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0805LS-102

0805LS-102XJEC, 0805LS-102XGEC, 0805LS-102XJLC, 0805LS-102XGLC, 0805LS-102XJRC, 0805LS-102XGRC

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.27
200 $0.96
500 $0.73
1000 $0.50
2000 $0.38
4000 $0.28
10000 $0.14

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C354 19 (10 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±5%)
Impedance typ (Ω) SRF typ (MHz) 3 DCR max (Ω) 4 Irms (A) 5 Color code 6
100 MHz 900 MHz
0805LS-102XJR_ 1.0 633.70 2265.00 340 0.69 0.50 Yellow
Notes
  1. When ordering, please specify tolerance, termination and packaging codes: e.g. 0805LS-273XGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. SRF measured using an Agilent/HP 8753D network analyzer with a Coilcraft SMD-D test fixture.
  4. DCR measured on a Cambridge Technology Micro-ohmmeter.
  5. Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate. This information is for reference only and does not represent absolute maximum ratings.
  6. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. 

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit. 
  • T = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Impedance vs. Frequency

Physical characteristics

0805lsd.gif
 
A max B max C max D ref E F G H I J
0.09 0.075 0.063 0.02 0.05 0.02 0.04 0.07 0.04 0.03 inches
2,29 1,91 1,60 0,51 1,27 0,51 1,02 1,78 1,02 0,76 mm
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (178 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500 178/330 60/100 13 14,4 8,4 8 4 4 2 1,6 0,23
*Special order

General specification

Core Material:
Ceramic/Ferrite
Weight:
12.7– 13.9 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series