Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0603LS-101

0603LS-101XJRC, 0603LS-101XGRC

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.27
200 $0.96
500 $0.73
1000 $0.50
2000 $0.38
4000 $0.28
10000 $0.19

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C347 33 (10 of each) $70.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min
@ 7.9 MHz
SRF min (MHz) 4 DCR max (Ω) 5 Irms (A) 6 Color code 7
0603LS-101X_R_ 100 2,5 12 1150 0.13 1.4 Red
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 0603LS-223XGRC
  2. Inductance measured at 0.1 Vrms, using Coilcraft SMD-A fixture in Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  5. DCR measured at 25°C using a Cambridge Technology Micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  6. Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate. This information is for reference only and does not represent absolute maximum ratings.
  7. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details

Tolerance:

  • = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • T = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • S = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0603lsd.gif
 
A
max
B C
max
D
ref
E F G H I J  
0.071 See
note
0.044 0.015 0.030 0.013 0.034 0.040 0.025 0.025 inches
1,80 1,12 0,38 0,76 0,33 0,86 1,02 0,64 0,64 mm

Note:
B1 = 0.040 ±0.004 in / 1,016 ±0,102 mm
B2 = 0.046 ±0.004 in / 1,169 ±0,102 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.
 
Part number B dimension (in / mm)
0603LS-47N 0.040 ±0.004 / 1,016 ±0,102
0603LS-72N 0.040 ±0.004 / 1,016 ±0,102
0603LS-101 0.040 ±0.004 / 1,016 ±0,102
0603LS-121 0.040 ±0.004 / 1,016 ±0,102
0603LS-151 0.040 ±0.004 / 1,016 ±0,102
0603LS-181 0.040 ±0.004 / 1,016 ±0,102
0603LS-241 0.040 ±0.004 / 1,016 ±0,102
0603LS-271 0.040 ±0.004 / 1,016 ±0,102
0603LS-331 0.040 ±0.004 / 1,016 ±0,102
0603LS-391 0.040 ±0.004 / 1,016 ±0,102
0603LS-471 0.040 ±0.004 / 1,016 ±0,102
0603LS-561 0.040 ±0.004 / 1,016 ±0,102
0603LS-681 0.046 ±0.004 / 1,169 ±0,102
0603LS-781 0.040 ±0.004 / 1,016 ±0,102
0603LS-821 0.040 ±0.004 / 1,016 ±0,102
0603LS-102 0.046 ±0.004 / 1,169 ±0,102
0603LS-122 0.046 ±0.004 / 1,169 ±0,102
0603LS-152 0.046 ±0.004 / 1,169 ±0,102
0603LS-182 0.046 ±0.004 / 1,169 ±0,102
0603LS-222 0.046 ±0.004 / 1,169 ±0,102
0603LS-272 0.046 ±0.004 / 1,169 ±0,102
0603LS-332 0.046 ±0.004 / 1,169 ±0,102
0603LS-392 0.046 ±0.004 / 1,169 ±0,102
0603LS-472 0.046 ±0.004 / 1,169 ±0,102
0603LS-562 0.046 ±0.004 / 1,169 ±0,102
0603LS-682 0.046 ±0.004 / 1,169 ±0,102
0603LS-782 0.046 ±0.004 / 1,169 ±0,102
0603LS-822 0.046 ±0.004 / 1,169 ±0,102
0603LS-103 0.046 ±0.004 / 1,169 ±0,102

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 178 60 13 14,4 8,4 8 4 4 2 1,17 0,23

General specification

Core Material:
Ceramic/Ferrite
Weight:
4.8 – 6.2 mg
Packaging:
2000 per 7″ reel. Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.17 mm pocket depth
Temperature coefficient of inductance:
+50 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series