Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0603HP (1608)

High Q Ceramic Chip Inductors

RoHS compliant halogen free
Great News!  More choices!

See the more cost effective 0603DC for significantly higher Q (up to 40% higher) across the inductance range.
0603HP Series ceramic chip inductors provide a wide range of inductance values with exceptionally high Q – up to 154 at 1.7 GHz. They also feature SRF values as high as 16 GHz and excellent current handling – up to 2100 mA.
  • Exceptionally high Q – up to 154 at 1.7 GHz!
  • Inductance values from 1.8 to 390 nH
  • SRF values as high as 16 GHz
  • Excellent current handling capability – up to 2100 mA

Need parts for space, military or other critical applications?
See Coilcraft AR312RAG Series | See Coilcraft ST312RAG Series
Buy Now:
Count Unit price
1 $0.99
200 $0.80
500 $0.60
1000 $0.41
2000 $0.28
4000 $0.23
10000 $0.19

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C406 54 (10 of each) $140.00
C406-2 54 (10 of each) $180.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz Q typ
@ 250 MHz 4
SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA) 7 Color code 8
L typ Q typ 4 L typ Q typ 4
0603HP-1N8XJR_ 1.8 @ 250 MHz 5 1.77 40 1.77 65 23 16.0 0.033 2100 Black
0603HP-2N2XJR_ 2.2 @ 250 MHz 5 2.14 25 2.12 35 13 15.0 0.18 900 Yellow
0603HP-3N3X_R_ 3.3 @ 250 MHz 2,3,5 3.28 67 3.32 104 32 9.6 0.024 1900 Blue
0603HP-3N6X_R_ 3.6 @ 250 MHz 2,3,5 3.59 70 3.62 116 40 9.7 0.031 1900 Red
0603HP-3N9X_R_ 3.9 @ 250 MHz 2,3,5 3.88 68 3.95 108 35 7.5 0.039 1600 Brown
0603HP-4N3X_R_ 4.3 @ 250 MHz 2,3,5 4.29 58 4.31 91 30 7.5 0.080 1300 Orange
0603HP-4N7X_R_ 4.7 @ 250 MHz 2,3,5 4.65 48 4.71 75 26 7.9 0.10 1100 Violet
0603HP-5N1X_R_ 5.1 @ 250 MHz 2,3,5 5.08 84 5.12 140 40 8.9 0.036 1700 Green
0603HP-5N6X_R_ 5.6 @ 250 MHz 2,3,5 5.6 87 5.73 145 48 6.6 0.036 1700 Black
0603HP-6N0X_R_ 6.0 @ 250 MHz 2,3,5 5.92 94 6.12 154 49 6.0 0.036 1700 White
0603HP-6N8X_R_ 6.8 @ 250 MHz 2,3,5 6.83 88 7.05 143 42 5.8 0.042 1400 Red
0603HP-7N2X_R_ 7.2 @ 250 MHz 2,3,5 7.25 96 7.38 139 48 5.4 0.052 1400 Green
0603HP-7N5X_R_ 7.5 @ 250 MHz 2,3,5 7.55 81 7.85 112 41 5.3 0.080 1300 Brown
0603HP-8N2X_R_ 8.2 @ 250 MHz 2,3,5 8.21 96 8.39 148 46 5.9 0.054 1400 Orange
0603HP-8N7X_R_ 8.7 @ 250 MHz 2,3,5 8.73 97 9.0 149 46 5.5 0.054 1400 Yellow
0603HP-9N1X_R_ 9.1 @ 250 MHz 2,3,5 9.18 76 9.64 109 40 5.1 0.037 1400 Black
0603HP-9N5X_R_ 9.5 @ 250 MHz 2,3,5 9.56 98 9.99 149 49 4.9 0.053 1400 Blue
0603HP-10NX_R_ 10 @ 250 MHz 2,3,5 10.16 90 10.64 142 49 4.3 0.048 1400 Orange
0603HP-11NX_R_ 11 @ 250 MHz 2,3,5 11.06 78 11.82 108 41 4.1 0.058 1400 Gray
0603HP-12NX_R_ 12 @ 250 MHz 2,3,5 12.26 69 13.2 91 37 4.1 0.088 1100 Yellow
0603HP-15NX_R_ 15 @ 250 MHz 2,3,5 15.41 83 17.2 124 48 3.6 0.078 1200 Green
0603HP-16NX_R_ 16 @ 250 MHz 2,3,5 16.37 77 18.7 116 45 3.5 0.085 1100 White
0603HP-18NX_R_ 18 @ 250 MHz 2,3,5 18.56 76 20.9 100 41 3.3 0.066 1200 Blue
0603HP-22NX_R_ 22 @ 250 MHz 2,3,5 22.7 77 25.9 88 44 3.2 0.14 850 Violet
0603HP-23NX_R_ 23 @ 250 MHz 2,3,5 24 69 29.53 80 40 3.0 0.18 850 Orange
0603HP-24NX_R_ 24 @ 250 MHz 2,3,5 24.9 77 28.9 91 42 3.0 0.074 1100 Black
0603HP-27NX_R_ 27 @ 250 MHz 2,3,5 28.4 74 34 84 44 2.8 0.15 780 Gray
0603HP-30NX_R_ 30 @ 250 MHz 2,3,5 31.5 82 37.9 82 49 2.8 0.13 920 Brown
0603HP-33NX_R_ 33 @ 250 MHz 2,3,5 34.9 76 42.9 80 45 2.7 0.17 680 White
0603HP-36NX_R_ 36 @ 250 MHz 2,3,5 38.5 69 50 64 44 2.5 0.23 720 Red
0603HP-39NX_R_ 39 @ 250 MHz 2,3,5 41.5 78 51.9 74 48 2.5 0.19 680 Black
0603HP-43NX_R_ 43 @ 250 MHz 2,3,5 45.7 83 58.1 76 45 2.5 0.17 810 Orange
0603HP-47NX_R_ 47 @ 200 MHz 2,3,5 50.6 77 66.9 72 47 2.3 0.24 680 Brown
0603HP-51NX_R_ 51 @ 200 MHz 2,3,5 54.6 73 71.3 62 49 2.3 0.28 660 Blue
0603HP-56NX_R_ 56 @ 200 MHz 2,3,5 60.3 74 79.9 56 50 2.2 0.30 610 Red
0603HP-68NX_R_ 68 @ 200 MHz 2,3,5 75.5 73 113.3 49 46 2.0 0.33 600 Orange
0603HP-72NX_R_ 72 @ 150 MHz 2,3,5 80.8 69 - - 46 1.9 0.42 550 Yellow
0603HP-75NX_R_ 75 @ 150 MHz 2,3,5 84.6 71 - - 46 1.9 0.52 500 Violet
0603HP-82NX_R_ 82 @ 150 MHz 2,3,5 94 62 - - 45 1.8 0.46 510 Green
0603HP-91NX_R_ 91 @ 150 MHz 2,3,5 103 64 - - 45 1.7 0.58 440 White
0603HP-R10X_R_ 100 @ 150 MHz 2,3,5 114 69 - - 49 1.7 0.54 470 Blue
0603HP-R11X_R_ 110 @ 150 MHz 2,3,5 126.2 63 - - 47 1.6 0.58 440 Violet
0603HP-R12X_R_ 120 @ 150 MHz 2,3,5 142.4 61 - - 47 1.6 0.72 420 Gray
0603HP-R15X_R_ 150 @ 150 MHz 2,3,5 188.8 57 - - 47 1.4 0.82 390 White
0603HP-R18X_R_ 180 @ 100 MHz 2,3,5 232.2 50 - - 48 1.3 1.5 310 Black
0603HP-R20X_R_ 200 @ 100 MHz 2,3,5 265 47 - - 47 1.3 2.0 280 Green
0603HP-R21X_R_ 210 @ 100 MHz 2,3,5 288 45 - - 48 1.2 2.0 280 Gray
0603HP-R22X_R_ 220 @ 100 MHz 2,3,5 315 41 - - 47 1.1 2.0 280 Brown
0603HP-R25X_R_ 250 @ 100 MHz 2,3,5 - - - - 45 1.1 3.0 240 Violet
0603HP-R27X_R_ 270 @ 100 MHz 2,3,5 - - - - 46 1.1 2.3 260 Red
0603HP-R30X_R_ 300 @ 100 MHz 2,3,5 - - - - 47 0.99 2.8 220 Green
0603HP-R33X_R_ 330 @ 100 MHz 2,3,5 - - - - 46 0.93 3.6 180 Blue
0603HP-R36X_R_ 360 @ 100 MHz 2,3,5 - - - - 47 0.93 4.0 170 Gray
0603HP-R39X_R_ 390 @ 100 MHz 2,3,5 - - - - 47 0.88 4.0 170 Yellow
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 0603HP-R39XGRW
  2. Inductance tested at listed frequency using an Agilent/HP 4286A impedance analyzer with a Coilcraft SMD-A fixture and Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 16197 test fixture in an Agilent/HP 4291 impedance analyzer.
  5. SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  8. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.

Tolerance:

  • = 2%, = 3%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit. 
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0603hpd.gif

 

A max B (min – max) C max D E F G H I J  
0.069 0.034 – 0.043 0.037 0.015 0.029 0.013 0.038 0.040 0.027 0.028 inches
1,75 0,86 – 1,09 0,94 0,38 0,74 0,33 0,96 1,02 0,69 0,71 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pa.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 T part_or_i.gif
2000 10000* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,0
* Special order

General specification

Core Material:
Ceramic
Weight:
2.0 – 3.2 mg
Packaging:
2000/7″ reel; 10000/13" reel. Paper tape: 8 mm wide, 1 mm thick, 4 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series