Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0402HL-511

0402HL-511XJRW

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.22
200 $0.95
500 $0.73
1000 $0.51
2000 $0.39
4000 $0.30
10000 $0.25

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C453 12 (20 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
Q typ
@ 25.0 MHz 3
SRF min (MHz) 4 DCR max (Ω) 5 Irms (mA) 6
0402HL-511XJR_ 510 12 450 3.50 150
Notes
  1. When ordering, please specify termination and packaging codes: 0402HL-821XJRW
  2. Inductance measured at 25 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. Q measured using a Coilcraft SMD-F fixture in Agilent/HP 4287A impedance analyzer or equivalent.
  4. SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD -D test fixture.
  5. DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF1010 test fixture.
  6. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.
  • Q = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • P = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Z vs Frequency

Physical characteristics

0402hld.gif
 
A max B max C max D E F G H I  
0.048 0.031 0.022 0.010 0.018 0.008 0.026 0.014 0.025 inches
1,22 0,79 0,56 0,25 0,46 0,20 0,66 0,36 0,64 mm

Note: Height dimension (C) is before optional solder application. For maximum height dimension
including solder, add 0.006 in / 0,152 mm.

 

Tape and Reel specification

tapereel_pa-(1).gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(1).gif
2000 178 100 13 14,4 8,4 8 2 4 2 1,0 0,66

General specification

Core Material:
Ceramic
Weight:
0.7 – 1.3 mg
Packaging:
2000 per 7″ reel. Paper tape: 8 mm wide, 0.66 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series