Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0402DF

Ferrite Chip Inductors

RoHS compliant halogen free AEC-Q flag
Our 0402DF Series of wirewound ferrite chip inductors have the industry's lowest DCR in an 0402 size – up to 30% lower than the closest competitor. This series was developed for cellular applications for use as either filter elements, as one-pole filters, or as RF chokes in the cellular bands. These are ideal for use in mobile and infrastructure equipment.
  • The Industry’s lowest DCR in an 0402 package – up to 30% lower than the closest competitor
  • Developed for use in cellular applications:
    As a filter element in bandstop and low pass filters
    As a one pole filter or RF choke in cellular bands
  • Ideal for use in mobile and infrastructure equipment.
  • Higher inductance values than other 0402 inductors – up to 3300 nH
  • Ferrite construction for high current handling
  • Can also be used for ground-to-ground isolation
  • AEC-Q200 Grade 1 (−40°C to +125°C) 

Need parts for space, military or other critical applications?
See Coilcraft AR235RAR Series | See Coilcraft ST235RAR Series
Buy Now:
Count Unit price
1 $1.37
200 $0.99
500 $0.66
1000 $0.47
2000 $0.34
4000 $0.27
10000 $0.19

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C462 28 (20 of each) $70.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
Impedance typ (Ω) SRF typ (MHz) 3 DCR max (Ω) 4 Irms (mA) 5
900 MHz 1.7 GHz
0402DF-200XJR_ 20 90.0 150 2950 0.049 1400
0402DF-300XJR_ 30 120 200 2600 0.055 1300
0402DF-330XJR_ 33 135 225 2550 0.055 1300
0402DF-360XJR_ 36 150 250 2400 0.055 1300
0402DF-560XJR_ 56 250 480 2200 0.061 1200
0402DF-770XJR_ 77 350 580 2050 0.072 1100
0402DF-900XJR_ 90 400 600 2300 0.079 1000
0402DF-101XJR_ 105 530 1000 1660 0.10 850
0402DF-121XJR_ 120 515 900 2000 0.090 950
0402DF-141XJR_ 140 650 1075 1450 0.14 750
0402DF-151XJR_ 150 700 1170 1800 0.13 830
0402DF-181XJR_ 180 850 1460 1680 0.17 730
0402DF-221XJR_ 220 1100 2050 1560 0.24 600
0402DF-271XJR_ 270 1300 2150 1480 0.27 590
0402DF-301XJR_ 300 1725 2630 1400 0.34 490
0402DF-331XJR_ 330 2100 2750 1340 0.44 430
0402DF-361XJR_ 360 2150 3100 1200 0.48 420
0402DF-421XJR_ 420 2175 3350 1100 0.51 400
0402DF-471XJR_ 470 2550 3670 1070 0.67 340
0402DF-531XJR_ 530 3950 3050 1000 0.72 330
0402DF-591XJR_ 590 4770 3090 960 0.78 320
0402DF-701XJR_ 700 5750 1830 600 1.3 230
0402DF-771XJR_ 770 4900 1800 585 1.4 220
0402DF-821XJR_ 820 6800 4600 850 1.5 230
0402DF-901XJR_ 900 7130 4470 760 1.5 230
0402DF-102XJR_ 1000 280 180 235 1.1 190
0402DF-222XJR_ 2200 200 120 125 1.8 170
0402DF-332XJR_ 3300 160 80.0 80.0 2.2 150
Notes
  1. When ordering, please specify termination and packaging codes: 0402DF-771XJRW.
  2. Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer
  3. SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD-D test fixture.
  4. DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture.
  5. Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate.

Termination:

  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.
  • Q = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • P = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 7″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Z vs Frequency

Z vs Frequency

Physical characteristics

0402afd.gif
 
A max B max C max D E F G H  
0.044 0.026 0.026 0.018 0.008 0.014 0.025 0.026 inches
1,11 0,66 0,66 0,46 0,20 0,36 0,635 0,66 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pa.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 T part_or_i-(1).gif
2000 178 100 13 14,4 8,4 8 2 4 2 0,68
10000* 178 100 13 14,4 8,4 8 2 4 2 0,68
* Special order

General specification

Core Material:
Ferrite
Weight:
0.9 – 1.1 mg
Packaging:
2000 or 10000 per 7″ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series