Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SER1590-102

SER1590-102MLD

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.20
250 $1.88
500 $1.65
1000 $1.28
2500 $1.10
5000 $1.01

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C366 9 (4 of each) $60.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop
SER1590-102ML_ 1.0 0.87 0.94 115 20.0 22.0 23.0 27.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. SER1590-152MLD
  2. . Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/ HP 4284A LCR meter or equivalent.
  3. DCR measured at 25°C on a Keithley 580 micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 8753D network analyzer and Coilcraft SMD-D test fixture.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves. When Irms is greater than Isat, Isat is the more critical specification and Irms is shown in gray type. See temperature rise vs Current.

Termination:

  • L = RoHS compliant tin-silver-copper over copper.
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Inductance vs Current

Temperature Rise vs Current

Physical characteristics

ser1590d.gif
 
A max B max C max D E F G H  
0.62 0.64 0.40 0.10 0.23 0.09 0.260 ±0.006 0.45 inches
15,75 16,26 10,16 2,54 5,84 2,29 6,60 ±0,15 11,43 mm
 
I J K L M N O P Q  
0.08 0.10 0.15 0.18 0.35 0.25 0.035 0.16 0.15 inches
2,03 2,54 3,81 4,57 8,89 6,35 0,89 4,06 3,81 mm

ser1360s.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_r.gif
250 330 100 13 38,4 32,4 32 32 4 2 10,4 0,4

General specification

Core Material:
Ferrite
Weight:
4.14 – 5.2 g
Packaging:
250 per 13″ reel; Plastic tape: 32 mm wide, 0.4 mm thick, 32 mm pocket spacing, 10.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series