Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0402DC-11N

0402DC-11NXJRW, 0402DC-11NXGRW

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $0.89
200 $0.64
500 $0.43
1000 $0.30
2000 $0.21
4000 $0.17

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C472-2 112 (20 of each) $330.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz 2.4 GHz SRF typ (GHz) 5 DCR max (mΩ) 6 Irms (mA)
Q typ 4 Q typ 4 Q typ 4 at 25°C 7 at 85°C 8 at 125°C 9
0402DC-11NX_R_ 11.0 2,3,5 68 100 134 5.3 78 1450 1300 750
Notes
  1. When ordering, please specify tolerance and packaging codes: e.g. 0402DC-R12XJRW
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F fixture in an Agilent/HP 4287 impedance analyzer with Coilcraft-provided correlation pieces.
  3. G = 2%, J = 5%
  4. Q measured using an Agilent/HP4991A with an Agilent/HP16197 test fixture.
  5. SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture.
  7. Current that causes a 40°C rise at 25°C ambient.
  8. Maximum current that can be applied at 85°C.
  9. Maximum current that can be applied at 125°C.

Tolerance:

  • G = 2%, H = 3%, J = 5%

Termination:

  • RoHS compliant matte tin over nickel over silver-glass frit.

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 7″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0402dcd.gif
 
A max B max C max D E F G H  
0.044 0.026 0.026 0.0185 0.006 0.014 0.024 0.026 inches
1,11 0,66 0,65 0,47 0,15 0,36 0,61 0,66 mm

 

Tape and Reel specification

tapereel_pa-(1).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(1).gif
2000/10,000 178 100 13 14,4 8,4 8 2 4 2 NA 0,68

General specification

Core Material:
Ceramic
Weight:
0.7 – 1.0 mg
Packaging:
2000 or 10,000 per 7″ reel; Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
PCB washing Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series