Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±5%) |
Impedance typ (Ω) | SRF typ (MHz) 3 | DCR max (Ω) 4 | Irms (mA) 5 | ||
---|---|---|---|---|---|---|---|
100 MHz | 900 MHz | 1.7 GHz | |||||
026011F-561XJR_ | 560 | 321 | 4500 | 7500 | 1000 | 3.1 | 90 |
A max | B max | C max | D | E | F | G | H | |||
---|---|---|---|---|---|---|---|---|---|---|
026011F-270 | All Others | |||||||||
0.030 | 0.015 | 0.013 | 0.022 | 0.0110 | 0.005 | 0.010 | 0.016 | 0.014 | inches | |
0,76 | 0,38 | 0,33 | 0,55 | 0,28 | 0,13 | 0,25 | 0,41 | 0,36 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T | |
2000 | 10,000* | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 |