Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

026011C-12N

026011C-12NXJRW, 026011C-12NXJRY

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.22
200 $0.86
500 $0.60
1000 $0.48
2000 $0.41
4000 $0.35

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C473 29 (20 of each) $80.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
900 MHz 1.7 GHz 2.4 GHz SRF typ (GHz) 4 DCR max (mΩ) 5 Irms (mA) 6
L typ Q typ 3 L typ Q typ 3 L typ Q typ 3
026011C-12NXJR_ 12 11.9 41 11.2 58 11.7 67 6.3 370 260
Notes
  1. When ordering, please specify packaging code: e.g. 026011C-75NXJRY
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer
  3. Q measured using an Agilent/HP 4287A with an Agilent/HP 16197 test fixture.
  4. SRF is measured on an Agilent 8753ES (or equivalent) with a Coilcraft SMD-D test fixture. Details
  5. DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  6. Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • Matte tin over nickel over silver.

Packaging:

  • Y = 7″ machine-ready reel. EIA-481 punched paper tape (10,000 parts per full reel).
  • = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

026011cd.gif
 
A max B max C max D E F G H  
0.030 See table below 0.022 0.004 0.011 0.016 0.010 0.014 inches
0,76 0,55 0,10 0,28 0,41 0,25 0,36 mm
 
026011C-N75 0.015 / 0,38 026011C-9N0 0.015 / 0,38 026011C-27N 0.015 / 0,38
026011C-1N7 0.015 / 0,38 026011C-10N 0.015 / 0,38 026011C-30N 0.013 / 0,33
026011C-3N0 0.015 / 0,38 026011C-11N 0.015 / 0,38 026011C-33N 0.013 / 0,33
026011C-4N7 0.015 / 0,38 026011C-12N 0.013 / 0,33 026011C-36N 0.013 / 0,33
026011C-5N1 0.015 / 0,38 026011C-15N 0.013 / 0,33 026011C-39N 0.013 / 0,33
026011C-5N6 0.015 / 0,38 026011C-16N 0.015 / 0,38 026011C-43N 0.013 / 0,33
026011C-6N2 0.015 / 0,38 026011C-18N 0.013 / 0,33 026011C-56N 0.013 / 0,33
026011C-6N8 0.015 / 0,38 026011C-20N 0.015 / 0,38 026011C-68N 0.013 / 0,33
026011C-7N5 0.015 / 0,38 026011C-22N 0.013 / 0,33 026011C-75N 0.013 / 0,33
026011C-8N2 0.015 / 0,38 026011C-24N 0.015 / 0,38    

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 7" (178 mm) A B C D E W P Po P1 T part_or_i.gif
2000 10,000* 178 100 13 14,4 8,4 8 2 4 2 0,68
* Special order

General specification

Core Material:
Ceramic
Weight:
0.14 - 0.24 mg
Packaging:
2000 or 10,000 per 7″ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series