Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1008LS (2520)

High Temperature Ferrite Chip Inductors

RoHS compliant halogen free AEC-Q flag
Our 1008LS Series wirewound chip inductors have a ferrite-ceramic core construction that gives higher current handling and lower DCR in an 1008 (2520) chip size. Inductance values range from 1 uH to 100 uH, with a ±5% for all values in the series.
  • Inductance values from 1.0 µH to 100 µH (5% tolerance)
  • Higher Q and lower DCR than our 1008CS/HS Series
  • Ferrite construction for higher current carrying capacity
  • Defense Supply Center CID A-A-59698
  • AEC-Q200 Grade 3 (−40°C to +85°C)

Need parts for space, military or other critical applications?
See Coilcraft AE413RAB Series | See Coilcraft AR413RAB Series | See Coilcraft ST413RAB Series
Buy Now:
Count Unit price
1 $0.95
200 $0.74
500 $0.55
1000 $0.40
2000 $0.29
4000 $0.24
10000 $0.20

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C336 28 (10 of each) $70.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±5%)
Q min SRF min (MHz) 3 DCR max (Ω) 4 Irms (mA) 5 Color code 6
1008LS-102XJR_ 1.0 @ 7.9 MHz 48 @ 50.0 MHz 230 0.62 700 Black
1008LS-122XJR_ 1.2 @ 7.9 MHz 37 @ 50.0 MHz 210 0.68 650 Red
1008LS-152XJR_ 1.5 @ 7.9 MHz 37 @ 50.0 MHz 190 0.76 630 Green
1008LS-182XJR_ 1.8 @ 7.9 MHz 37 @ 50.0 MHz 170 0.84 600 Gray
1008LS-222XJR_ 2.2 @ 7.9 MHz 37 @ 50.0 MHz 150 1.1 520 Red
1008LS-272XJR_ 2.7 @ 7.9 MHz 37 @ 50.0 MHz 135 1.3 490 Violet
1008LS-332XJR_ 3.3 @ 7.9 MHz 37 @ 50.0 MHz 120 1.5 450 Orange
1008LS-392XJR_ 3.9 @ 7.9 MHz 37 @ 7.9 MHz 105 1.6 420 White
1008LS-432XJR_ 4.3 @ 7.9 MHz 30 @ 7.9 MHz 85.0 1.7 400 Orange
1008LS-472XJR_ 4.7 @ 7.9 MHz 32 @ 7.9 MHz 90.0 1.7 400 Violet
1008LS-502XJR_ 5.0 @ 7.9 MHz 25 @ 7.9 MHz 30.0 2.2 360 Black
1008LS-562XJR_ 5.6 @ 7.9 MHz 37 @ 7.9 MHz 80.0 1.8 380 Blue
1008LS-622XJR_ 6.2 @ 7.9 MHz 32 @ 7.9 MHz 75.0 2.5 330 Red
1008LS-682XJR_ 6.8 @ 7.9 MHz 37 @ 7.9 MHz 70.0 2.0 360 Gray
1008LS-822XJR_ 8.2 @ 7.9 MHz 37 @ 7.9 MHz 65.0 2.7 330 Red
1008LS-912XJR_ 9.1 @ 7.9 MHz 37 @ 7.9 MHz 57.0 2.9 310 Brown
1008LS-103XJR_ 10 @ 7.9 MHz 37 @ 7.9 MHz 60.0 3.0 300 Black
1008LS-123XJR_ 12 @ 7.9 MHz 28 @ 2.5 MHz 38.0 3.3 290 Red
1008LS-153XJR_ 15 @ 2.5 MHz 34 @ 2.5 MHz 30.0 3.7 280 Green
1008LS-183XJR_ 18 @ 2.5 MHz 28 @ 2.5 MHz 20.0 4.0 160 Gray
1008LS-223XJR_ 22 @ 2.5 MHz 20 @ 2.5 MHz 22.0 6.1 270 Red
1008LS-273XJR_ 27 @ 2.5 MHz 24 @ 2.5 MHz 12.0 6.5 210 Violet
1008LS-333XJR_ 33 @ 2.5 MHz 22 @ 2.5 MHz 19.0 7.0 200 Orange
1008LS-393XJR_ 39 @ 2.5 MHz 33 @ 2.5 MHz 26.0 10.0 170 White
1008LS-473XJR_ 47 @ 2.5 MHz 20 @ 2.5 MHz 12.0 10.7 160 Violet
1008LS-563XJR_ 56 @ 2.5 MHz 20 @ 2.5 MHz 8.0 10.0 170 Blue
1008LS-683XJR_ 68 @ 2.5 MHz 14 @ 790 kHz 5.7 13.5 145 Gray
1008LS-104XJR_ 100 @ 790 kHz 13 @ 790 kHz 4.5 20.5 120 Black
Notes
  1. When ordering, please specify termination and packaging codes: e.g. 1008LS-103XJRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. SRF measured using an Agilent/HP 8753D network analyzer with a Coilcraft SMD-D fixture.
  4. DCR measured on a Cambridge Technology Micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  5. Current that causes a 15°C temperature rise from 25°C. Because of their open construction, these parts will not saturate. This information is for reference only and does not represent absolute maximum ratings.
  6. Current production parts are marked with one dot. Prior production parts were marked with three dots. Single color dots are not unique identifiers and correspond to multiple inductance values. Part marking does not indicate polarity.  Details

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit. 
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

1008lsd.gif
 

A max B max C max D ref E F G H I J  
0.115 0.110 0.080 0.020 0.080 0.020 0.060 0.100 0.040 0.050 inches
2,92 2,79 2,03 0,51 2,03 0,51 1,52 2,54 1,02 1,27 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm

 

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_rf_1dot.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 2,0 0,3
*Special order

General specification

Core Material:
Ceramic/Ferrite
Weight:
38.3 – 41.0 mg
Packaging:
2000/7″ reel Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 2.0 mm pocket depth
Temperature coefficient of inductance:
+100 to +350 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series