Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±10%) |
Impedance typ (Ω) | SRF typ (GHz) 3 | DCR max (mΩ) 4 | Irms (mA) 5 | ||
---|---|---|---|---|---|---|---|
700 MHz | 900 MHz | 1.7 GHz | |||||
0201AF-111XKR_ | 110 | 465 | 625 | 1560 | 2.1 | 480 | 170 |
A max | B max | C max | D | E | F | G | |
---|---|---|---|---|---|---|---|
0.023 | 0.014 | 0.018 | 0.004 | 0.009 | 0.007 | 0.018 | inches |
0,58 | 0,36 | 0,46 | 0,10 | 0,23 | 0,18 | 0,46 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | NA | 0,68 |