Coilcraft PFL1609 Series Shielded Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

PFL1609 Series
Shielded Power Inductors

  • Ultra-small shielded power inductor – less than 0.9 mm high; 1 × 1.8 mm footprint max
  • Very low DCRonly 83 mOhm; handles current up to 1200 mAmps
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • For higher Isat capability, consider the PFL2010
  • Magnetic shielding allows high-density mounting
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver-platinum-glass frit terminations
  • 20 of each PFL1609 value and 20 of each PFL2010 are available in Coilcraft Designer's Kit C433

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (mOhms)3 SRF
typ4
(MHz)
Isat (mA)5 Irms (mA)6
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
PFL1609-471ME_ 0.47 83 100 650 760 990 1200 1000 1300
PFL1609-561ME_ 0.56 110 130 600 710 920 1100 1100 1400
PFL1609-681ME_ 0.68 145 170 520 610 780 900 1100 1400
PFL1609-102ME_ 1.0 200 230 445 480 690 760 650 850
PFL1609-222ME_ 2.2 410 470 130 300 390 470 480 630
PFL1609-472ME_ 4.7 620 700 60 240 300 370 380 500
PFL1609-682ME_ 6.8 1000 1200 40 170 230 260 330 440
PFL1609-103ME_ 10 1200 1400 35 130 185 215 320 420
1 When ordering, please specify termination and packaging codes: e.g. PFL1609-103MEW
Termination: E = Halogen free component. RoHS-compliant matte tin over nickel over silver-platinum-glass frit terminations.
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P
= non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-F test fixture with an Agilent/HP 4286A impedance analyzer and Coilcraft provided correlation pieces.
3 DCR measured  at 25°Cusing a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +125°C Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +140°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: July 26, 2019