Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Wideband Transformers
PFD3215 Series

  • Small wideband transformer – 3.3 × 2.3 mm footprint, 1.5 mm high
  • Typical applications are as impedance or isolation transformer
  • Can also be used in SEPIC applications and as common mode chokes
  • 250 Vrms, one minute interwinding isolation; 1/4 Watt RF input power rating
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations

SPECIFICATIONS


Part number1
Click to get parts
Bandwidth
(MHz)
Insertion loss
max (dB)
Inductance2
min (µH)
DCR max3
(Ohms)
Turns ratio
PFD3215-391ME_ 12.6 – 645 0.6 0.31 0.070 1 : 1
PFD3215-102ME_ 4.0 – 500 0.4 0.80 0.123 1 : 1
PFD3215-182ME_ 2.2 – 300 0.5 1.4 0.250 1 : 1
PFD3215-222ME_ 2.0 – 370 0.4 1.7 0.265 1 : 1
PFD3215-332ME_ 1.2 – 310 0.6 2.6 0.335 1 : 1
PFD3215-472ME_ 0.9 – 250 0.5 3.7 0.442 1 : 1
PFD3215-682ME_ 0.8 – 150 0.5 5.44 0.600 1 : 1
PFD3215-103ME_ 0.4 – 150 0.5 8.00 1.25 1 : 1
1 When ordering, please specify packaging code: e.g. PFD3215-103MEC
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
3 DCR is for each winding.  DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Ambient temperature range: −40°C to +85°
5 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
6 Maximum part temperature: +125°C (Ambient + temperature rise)
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | Site Map
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: October 30, 2017