|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click to get parts |
L at 0 A2 ±10% (µH) |
L at Ipk3 min (µH) |
DCR max4 (Ohms) |
Leakage L max5 (µH) |
Turns ratio6 | Ipk3 (A) |
Output6 | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
pri : sec | pri : drive | pri : bias | |||||||||
PA6595-AL_ | 310 | 279 | Pri: Sec: Drive: Bias |
1.14 0.025 0.282 1.58 |
Pri: Drive: |
4.10 0.20 |
1 : 0.14 | 1 : 0.21 | 1 : 0.465 | 0.3 | 3.3 V, 9 A |
1 | When ordering, please specify packaging code: e.g. PA6595-ALD | |
Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (350 parts per full reel) B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance tested at 250 kHz, 0.1 Vrms, 0 Adc | |
3 | Peak primary current drawn at minimum input voltage | |
4 | DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Leakage inductance for the primary is with the secondary and drive windings shorted; leakage inductance for the drive winding is with the secondary windings shorted. . | |
6 | Output is of the secondary winding. Output of the bias winding is 12 V, 20 mA. | |
7 | Ambient temperature range: | −40°C to +125°C |
8 | Storage temperature range: | Component: −40°C to +135°C Packaging: −40°C to +80°C |
9 | Maximum part temperature: 135°C | |
10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
11 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |