|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
LM259X,
LM267X reference number |
Part number1 Click for samples |
Inductance2 (µH) |
Percent tolerance3 |
DCR
max4 (Ohms) |
SRF
typ5 (MHz) |
Isat6 (A) |
Irms7 (A) |
---|---|---|---|---|---|---|---|
DO3316P-102ML_ | 1.0 | 20 | 0.009 | 100 | 9 | 6.8 | |
DO3316P-152ML_ | 1.5 | 20 | 0.01 | 90 | 8 | 6.4 | |
DO3316P-222ML_ | 2.2 | 20 | 0.012 | 80 | 7 | 6.1 | |
DO3316P-332ML_ | 3.3 | 20 | 0.015 | 65 | 6.4 | 5.4 | |
DO3316P-472ML_ | 4.7 | 20 | 0.018 | 45 | 5.4 | 4.8 | |
DO3316P-682_L_ | 6.8 | 20,10 | 0.022 | 38 | 4.6 | 4.4 | |
DO3316P-103_L_ | 10 | 20,10 | 0.038 | 30 | 3.8 | 3.9 | |
L25/L2* | DO3316P-153_L_ | 15 | 20,10 | 0.046 | 27 | 3.0 | 3.1 |
L24 | DO3316P-223_L_ | 22 | 20,10 | 0.058 | 19 | 2.6 | 2.7 |
L23 | DO3316P-333_L_ | 33 | 20,10 | 0.10 | 15 | 2.0 | 2.1 |
L22 | DO3316P-473_L_ | 47 | 20,10 | 0.14 | 12 | 1.6 | 1.8 |
L21 | DO3316P-683_L_ | 68 | 20,10 | 0.18 | 10 | 1.4 | 1.5 |
L20 | DO3316P-104_L_ | 100 | 20,10 | 0.26 | 9 | 1.2 | 1.3 |
L19 | DO3316P-154_L_ | 150 | 20,10 | 0.38 | 6 | 1.0 | 1.0 |
L18 | DO3316P-224_L_ | 220 | 20,10 | 0.61 | 5 | 0.8 | 0.8 |
L17 | DO3316P-334_L_ | 330 | 20,10 | 0.93 | 4.5 | 0.6 | 0.6 |
DO3316P-474_L_ | 470 | 20,10 | 1.27 | 3.5 | 0.5 | 0.5 | |
DO3316P-684_L_ | 680 | 20,10 | 1.84 | 2.5 | 0.4 | 0.4 | |
DO3316P-105_L_ | 1000 | 20,10 | 2.88 | 2.0 | 0.3 | 0.3 |
* L2 when used with LM258X Series of SIMPLE SWITCHER® switching regulators | ||
1 |
When ordering, please specify Tolerance and packaging codes: e.g. DO3316P-105MLD |
|
Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (1000 per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
Tolerance: | M = 20%, K = 10% (Table above shows stock tolerances in bold.) |
2 | Inductance tested at 100 kHz, 0.1 Vrms | |
3 | Tolerances in bold are stocked for immediate shipment. | |
4 | DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | SRF >13 MHz measured using Agilent/HP8753D network analyzer; <13 MHz using Agilent/HP 4192A | |
6 | Isat: DC current at which the inductance drops 10% (typ) from its value without current. | |
7 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves. | |
8 | Ambient temperature range: | −40°C to +85°C with Irms current. Derating curve |
9 | Storage temperature range: | Component: −40°C to +125°C Tape and reel packaging: −40°C to +80°C |
9 | Maximum part temperature: +125°C (Ambient + temperature rise) Derating curve | |
10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
11 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2018, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |