|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click for samples |
Turns |
Inductance2 ±2% (nH) |
Q3 |
SRF min4 (GHz) |
DCR ±5%5 (mOhm) |
Irms6 (A) |
|
---|---|---|---|---|---|---|---|
typ | min | ||||||
NA5931-AL_ | 15 | 246 | 114 | 95 | 0.685 | 15.7 | 3.0 |
NA5932-AL_ | 16 | 307 | 114 | 95 | 0.660 | 21.8 | 3.0 |
NA5933-AL_ | 17 | 380 | 114 | 95 | 0.590 | 32.4 | 2.5 |
NA5934-AL_ | 18 | 422 | 114 | 95 | 0.540 | 34.3 | 2.5 |
NA5935-AL_ | 19 | 491 | 114 | 95 | 0.535 | 44.1 | 2.0 |
NA5936-AL_ | 20 | 538 | 104 | 87 | 0.490 | 47.2 | 2.0 |
1 | When ordering, please specify packaging code: e.g. NA5936-ALD | |||||||||||||||||||||||||||||||||||||||||||
Packaging: | D = 13″ machine-ready reel. EIA-481 embossed plastic tape, 800 parts per full reel. B = Less than full reel. In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|||||||||||||||||||||||||||||||||||||||||||
|
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |