Coilcraft NA5766-AL Shielded Power Inductor for TI LM5118
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

NA5766-AL High Current
Power Inductor with Aux winding

  • High current 10 µH power inductor with an auxiliary winding.
  • Developed for use in high efficiency 4 switch buck-boost regulators with Texas Instruments LM5118.
  • RoHS-compliant. 260°C compatible. Terminations: Matte tin over nickel over phos bronze (L1), Matte tin over nickel over brass (Aux)
  • COTS Plus tin-lead terminations available

SPECIFICATIONS


Part number
Click to get parts
Inductance1
±20% (µH)
DCR max
(mOhms)2
SRF
typ3
(MHz)
Isat (A)4 Irms (A)5
L1      Aux   10% drop 20% drop 30% drop 20°C rise 40°C rise
NA5766-AL 10.0 2.12 10.78 15 18.0 21.5 23.4 20 30
1 Inductance measured at 500 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent
2 DCR measuredat 25°C on a Keithley 580 micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
3 SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16193A test fixture.
4 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
5 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
6 Ambient temperature range: −40°C to +85°C with (40°C) Irms current.
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018