Coilcraft MSS4020 Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

MSS4020 Series Shielded
Surface Mount Power Inductors

We will continue to manufacture and support the MSS4020 indefinitely, however for new designs, we recommend the LPS4018 as an alternative to this series. The LPS4018 is more cost effective, has higher Isat, lower DCR, smaller dimensions and more inductance values.
       MSS4020             LPS4018
  • Only 4 mm square and 2 mm high
  • Magnetically shielded
  • Saturation current rating up to 1.2 Amps
  • Less than 15°C temperature rise at 30% Isat
  • Very high reliability and low cost
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS



Part number1
Inductance2
±20% (µH)
DCR max3
(Ohms)
SRF typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
MSS4020-332ML_ 3.3 0.085 109.0 0.94 1.1 1.2 1.25 1.60
MSS4020-472ML_ 4.7 0.115 93.0 0.72 0.85 0.94 1.10 1.50
MSS4020-562ML_ 5.6 0.130 85.0 0.76 0.87 0.94 1.05 1.40
MSS4020-682ML_ 6.8 0.175 75.0 0.65 0.76 0.83 0.96 1.30
MSS4020-822ML_ 8.2 0.190 70.0 0.61 0.71 0.77 0.89 1.20
MSS4020-103ML_ 10 0.210 63.0 0.50 0.60 0.67 0.86 1.15
MSS4020-123ML_ 12 0.280 55.0 0.47 0.55 0.60 0.75 1.00
MSS4020-153ML_ 15 0.330 50.0 0.45 0.53 0.58 0.71 0.95
MSS4020-183ML_ 18 0.360 42.0 0.40 0.47 0.52 0.67 0.85
MSS4020-223ML_ 22 0.480 38.0 0.39 0.45 0.49 0.60 0.80
MSS4020-273ML_ 27 0.560 35.0 0.31 0.37 0.40 0.54 0.71
MSS4020-333ML_ 33 0.620 31.0 0.31 0.36 0.39 0.50 0.67
MSS4020-393ML_ 39 0.820 28.5 0.28 0.32 0.36 0.44 0.58
MSS4020-473ML_ 47 0.930 28.0 0.25 0.28 0.31 0.42 0.56
MSS4020-563ML_ 56 1.200 22.0 0.23 0.27 0.29 0.35 0.47
MSS4020-683ML_ 68 1.330 18.0 0.20 0.24 0.26 0.32 0.43
MSS4020-823ML_ 82 1.500 17.0 0.18 0.21 0.23 0.30 0.40
MSS4020-104ML_ 100 2.100 15.0 0.15 0.18 0.20 0.27 0.36
1 When ordering, please specify termination and packaging codes: e.g. MSS4020-104MLD
  Termination: L = RoHS compliant matte tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge),
use code letter D instead.
2 Inductance measured at 100 kHz, 0.1 Vrms using a Coilcraft SMD-A fixture in an Agilent/HP 4263B LCR meter or equivalent.
3 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018