Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MSD7342 Series

Common Mode Chokes

RoHS compliant AEC-Q flag
Our MSD7342 Series common mode chokes provide both common mode and differential mode filtering in a single device. They are ideal for use in both power line and signal line applications, providing 200 Vrms, one minute winding-to-winding isolation.
  • Common mode and differential mode filtering in a single device
  • Ideal for use in both power line and signal line applications
  • Up to 230 MHz differential mode cutoff frequency
  • 200 Vrms, one minute winding-to-winding isolation
Refer to Designing Common Mode Filters for design guidance.

Need parts for space, military or other critical applications?
See Coilcraft ST526PND Series
Buy Now:
Count Unit price
1 $2.99
250 $1.99
500 $1.19
1000 $0.93
2500 $0.80
5000 $0.74

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (A) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
MSD7342-252ML_ 2 3.07 @ 59.0 MHz 89.0 2.0 2.17 0.033 200
MSD7342-332ML_ 2 3.86 @ 50.0 MHz 70.0 2.6 2.05 0.037 200
MSD7342-472ML_ 2 4.93 @ 37.0 MHz 55.0 3.8 1.74 0.051 200
MSD7342-562ML_ 2 5.96 @ 34.0 MHz 67.0 4.5 1.57 0.063 200
MSD7342-682ML_ 2 7.85 @ 31.0 MHz 79.0 5.4 1.49 0.070 200
MSD7342-822ML_ 2 9.09 @ 32.0 MHz 55.0 6.6 1.44 0.075 200
MSD7342-103ML_ 2 9.15 @ 24.0 MHz 63.0 8.0 1.24 0.100 200
MSD7342-123ML_ 2 11.85 @ 22.0 MHz 47.0 9.6 1.14 0.120 200
MSD7342-153ML_ 2 14.43 @ 20.0 MHz 53.0 12 1.09 0.130 200
MSD7342-183ML_ 2 18.24 @ 18.0 MHz 38.0 14 0.95 0.170 200
MSD7342-223ML_ 2 18.37 @ 15.0 MHz 49.0 18 0.84 0.220 200
MSD7342-273ML_ 2 25.63 @ 14.0 MHz 42.0 22 0.79 0.250 200
MSD7342-333ML_ 2 26.26 @ 14.0 MHz 41.0 26 0.76 0.270 200
MSD7342-393ML_ 2 35.44 @ 11.0 MHz 42.0 31 0.64 0.380 200
MSD7342-473ML_ 2 34.38 @ 11.0 MHz 38.0 38 0.61 0.420 200
MSD7342-563ML_ 2 41.03 @ 7.9 MHz 40.0 45 0.58 0.460 200
MSD7342-683ML_ 2 70.55 @ 8.5 MHz 52.0 54 0.51 0.600 200
MSD7342-823ML_ 2 84.57 @ 7.4 MHz 26.0 66 0.48 0.680 200
MSD7342-104ML_ 2 89.05 @ 6.6 MHz 24.0 80 0.45 0.770 200
MSD7342-124ML_ 2 101.40 @ 6.4 MHz 22.0 96 0.39 1.030 200
MSD7342-154ML_ 2 121.20 @ 5.2 MHz 19.0 120 0.34 1.350 200
MSD7342-184ML_ 2 141.50 @ 4.6 MHz 20.0 144 0.32 1.520 200
MSD7342-224ML_ 2 133.00 @ 4.8 MHz 25.0 176 0.30 1.720 200
MSD7342-274ML_ 2 103.70 @ 3.6 MHz 18.0 216 0.25 2.410 200
MSD7342-334ML_ 2 131.70 @ 3.8 MHz 9.1 264 0.24 2.700 200
MSD7342-394ML_ 2 145.90 @ 3.1 MHz 11.0 312 0.23 3.050 200
MSD7342-474ML_ 2 187.20 @ 2.7 MHz 11.0 376 0.20 4.000 200
MSD7342-564ML_ 2 204.40 @ 2.6 MHz 8.1 448 0.19 4.430 200
MSD7342-684ML_ 2 210.00 @ 2.4 MHz 3.3 544 0.18 5.000 200
MSD7342-824ML_ 2 251.80 @ 2.1 MHz 6.6 656 0.15 6.800 200
MSD7342-105ML_ 2 276.10 @ 2.1 MHz 5.1 800 0.14 7.800 200
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MSD7342-105MLC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  4. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

Termination:

  • L = Matte tin over nickel over phos bronze.
  • T = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

msd7342.png

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T

part_or_ak.gif

250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,9 0,4
* Special order

General specification

Core Material:
Ferrite
Weight:
0.76 – 0.87g
Winding to Winding Isolation:
200 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families