Coilcraft MLC1770 Series Shielded Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

MLC1770 Series
Shielded Power Inductors

  • Exceptionally low DCR – only 1.15 mOhms
  • Excellent current handling – up to 64 A
  • Soft saturation, perfect for VRM/VRD applications
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR(mOhms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
MLC1770-801ME_ 0.80 1.15 1.30 72 28.40 49.92 64.88 20.36 28.92
MLC1770-142ME_ 1.40 1.80 2.00 59 20.52 35.64 51.44 16.10 24.06
MLC1770-202ME_ 2.00 2.70 3.00 49 14.20 24.80 37.00 12.98 19.12
MLC1770-282ME_ 2.80 3.60 4.00 41 13.00 22.80 33.80 11.56 15.80
1 When ordering, please specify termination and packaging code: e.g. MLC1770-282MEC
  Termination: E = Halogen free component. RoHS compliant tin-silver over copper terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging:

 

D = 13" machine-ready reel
EIA-481 embossed plastic tape (400 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using a Coilcraft SMD‑A fixture in an Agilent/HP 4263B LCR meter.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP4291A impedance analyzer and an Agilent/HP 16193 fixture.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient.
7 Ambient temperature range: −40°C to +125°C with Irms current.
8 Maximum part temperature: The part may be operated without damage as long its temperature (ambient + self-heating) does not exceed +125°C.
9 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018