Planar Transformers

Planar transformers are designed for high power applications that require a low profile and low losses.
Perfect for DC-DC, telecom, automotive, high-power LED, high-power industrial use.
Click here for a summary of our newest planar transformers and a detailed description for determining losses and overall efficiencies.
 

planars.jpg

POE120PL
120 W
PL160
160 W
PL300
300 W
MA5519-AL
720 W
NA5871-AL
800 W

Planar inductors are low profile and have exceptional current handing capability.

Transformers

Power (W) Output Input Voltage (V) Turns
Mouse over
for schematic
Part number
Click for details
Topology Primary L (µH) DCR
Pri (mΩ)
DCR
Sec (mΩ)
Leakage L (µH) Designed for
33 3.3 V, 10 A 36 – 75 24 : 4 A9784-BL PushPull 1300 0.85 0.016 3.5 TI LM5030
35 5 V, 7A 36 – 75 24 : 6 A0152-AL PushPull 1300 0.85 0.018 2.5 TI LM5030
40 12 V, 3.3 A 18 – 3 : 9 : 3 RA6998-BL Forward 80 15 22 0.35 MAX17599
50 5 V, 10 A 36 – 78 : 2 : 2 HA3648-BL Forward 30 6.0 3.0
3.0
0.04 TI LM5037
50 15 V, 3 A 38 – 42 : 1 YA9215-AL Half Bridge 3.2 7.35 0.65 0.105 Microchip EV84C64A
60 12 V, 5A 36 – 75 24 : 12 B0310-AL PushPull 1300 0.85 0.06 2.5 TI LM5030
60 12 V, 5A 9.0 – 60 : 5 PA6605-AL Flyback 10 4.7 4.7 0.13 TI LM5031
100 3.3 V, 30 A 35 – 78 : 1 : 1 : 4 JA4309-AL Active Clamp Forward 67.5 20 0.5 0.65 TI UCC2897A
100 3.3 V, 30 A 35 – 78 12 : 2 B0357-BL Active Clamp Forward 320 55 1.0 0.55 NSC LM5025
100 3.3 V, 30 A 36 – 78 12 : 1 : 1 HA4000-AL Active Clamp Forward 270 56 0.5 0.6 NSC LM5027
100 12 V, 8.33 A 12 – 45 24 : 12 C1539-AL Forward 320 63 15 0.25 NSC LM5032
100 3.3 V, 30 A 36 – 75 : 4 DA2025-AL Forward 120 50 2.0 0.25 NSC LM5035
100 3.3 V, 30 A 85 – 400 : 1 B0392-AL Active Clamp Forward 65 13.5 0.40 0.22 TI UCC3580
120 3.3 V, 36 A 36 – 72 6 : 1 : 3.5 POE120PL-33L Active Clamp Forward 50 27.6 1.26 0.70
120 5 V, 24 A 36 – 72 4 : 1 : 2.5 POE120PL-50L Active Clamp Forward 50 18.9 1.26 0.31
120 12 V, 10 A 36 – 72 2 : 1 : 1 POE120PL-12L Active Clamp Forward 50 18.9 6.80 0.37
120 25 V, 5 A 36 – 72 1 : 1 : 0.5 POE120PL-24L Active Clamp Forward 50 18.9 1.26 0.39
140 Note 36 – 75 : 4 PL140-100L Forward
PushPull
Half Bridge
Full Bridge
120 24.0 4.0 0.35
140 Note 36 – 75 : 4 PL140-101L Forward
PushPull
Half Bridge
Full Bridge
152 32.8 4.0 0.35
140 Note 36 – 75 10 : 4 PL140-102L Forward
PushPull
Half Bridge
Full Bridge
188 41.6 4.0 0.35
140 Note 36 – 75 11 : 4 PL140-103L Forward
PushPull
Half Bridge
Full Bridge
227 48.8 4.0 0.35
140 Note 36 – 75 12 : 4 PL140-104L Forward
PushPull
Half Bridge
Full Bridge
270 56.0 4.0 0.45
140 Note 36 – 75 : 1 : 1 PL140-105L Forward
PushPull
Half Bridge
Full Bridge
120 24.0 0.5
0.5
0.35
140 Note 36 – 75 : 1 : 1 PL140-106L Forward
PushPull
Half Bridge
Full Bridge
152 32.8 0.5
0.5
0.35
140 Note 36 – 75 10 : 1 : 1 PL140-107L Forward
PushPull
Half Bridge
Full Bridge
188 41.6 0.5
0.5
0.35
140 Note 36 – 75 11 : 1 : 1 PL140-108L Forward
PushPull
Half Bridge
Full Bridge
227 48.8 0.5
0.5
0.50
140 Note 36 – 75 12 : 1 : 1 PL140-109L Forward
PushPull
Half Bridge
Full Bridge
270 56.0 0.5
0.5
0.60
140 Note 36 – 75 : 2 : 1 PL140-110L Forward
PushPull
Half Bridge
Full Bridge
120 24.0 1.0
1.0
0.35
140 Note 36 – 75 : 2 : 1 PL140-111L Forward
PushPull
Half Bridge
Full Bridge
152 32.8 1.0
1.0
0.35
140 Note 36 – 75 10 : 2 : 1 PL140-112L Forward
PushPull
Half Bridge
Full Bridge
188 41.6 1.0
1.0
0.35
140 Note 36 – 75 11 : 2 : 1 PL140-113L Forward
PushPull
Half Bridge
Full Bridge
227 48.8 1.0
1.0
0.35
140 Note 36 – 75 12 : 2 : 1 PL140-114L Forward
PushPull
Half Bridge
Full Bridge
270 56.0 1.0
1.0
0.45
150 2.5 V 60 A 36 – 75 16 : 1 A9786-AL PushPull 1250 62.5 0.91 0.90 TI LM5041
150 12 V 13 A 48– 60 12 : 3 : 3 RA7040-AL Active Clamp Forward 50 10.75 4.25 055 TI PMP9720
160 Note 48 : 4 : 4 PL160-100L Forward
PushPull
Half Bridge
Full Bridge
246 14.7
14.7
6.8 0.35 LT DC1739A-B
160 Note 48 : 5 : 4 PL160-101L Forward
PushPull
Half Bridge
Full Bridge
312 14.7
18.5
6.8 0.40
160 Note 48 : 5 : 4 PL160-102L Forward
PushPull
Half Bridge
Full Bridge
378 18.5
18.5
6.8 0.45
160 Note 48 : 6 : 4 PL160-103L Forward
PushPull
Half Bridge
Full Bridge
449 18.5
21.5
6.8 0.55
160 Note 48 : 6 : 4 PL160-104L Forward
PushPull
Half Bridge
Full Bridge
534 21.5
21.5
6.8 0.55
180 12 V, 15 A 36 – 72 10 4 B0860-CL PushPull
Half Bridge
Full Bridge
187 38 4.0 0.25 MAX5069A
200 10 V 20 A 40 – 60 4 B0853-AL Forward
PushPull
Half Bridge
Full Bridge
46.8 10.4 4.0 0.10 TI LM5033
252 12 V, 21 A 48 – 60 : 4 : 4 RA6992-BL Active Clamp Forward 50 6.9 4.2 0.25 TI PMP9656
264 12 V, 22 A 52 – 60 : 2 : 2 NA5738-DL Active Clamp Forward 100 4.8 1.7 0.18 TI PMP7376
350 Note 48 : 4 : 4 PL300-100L Forward
PushPull
Half Bridge
Full Bridge
287 7.2
7.2
4.2 0.25
350 Note 48 : 5 : 4 PL300-101L Forward
PushPull
Half Bridge
Full Bridge
448 9.0
9.0
4.2 0.35
350 Note 48 : 6 : 4 PL300-102L Forward
PushPull
Half Bridge
Full Bridge
635 10.6
10.6
4.2 0.50
350 Note 48 : 7 : 4 PL300-103L Forward
PushPull
Half Bridge
Full Bridge
864 12.3
12.3
4.2 0.75
350 Note 48 : 8 : 4 PL300-104L Forward
PushPull
Half Bridge
Full Bridge
1075 13.8
13.8
4.2 1.0
720 12 V, 60 A 36 –75 : 4 : 2 : 2 MA5519-AL Half Bridge
Full Bridge
190.8 5.0 1.53 0.13 TI PMP9219
800 54 V, 15 A 38 – 60 : 5 NA5871-AL Forward
PushPull
Half Bridge
Full Bridge
42 1.37 4.4 0.20 TI PMP6712


Inductors

Part number Inductance
at 0 Adc (µH)
DCR max
Main (mΩ)
DCR max
Aux (mΩ)
Isolation (Vdc) Isat (A) Irms (A) Designed for
B0358-CL 2.0 12.0 900 1500 32 36 TI LM5025
TI LM5034
A9787-AL 57 17.0 1100 8.1 12 TI LM5041
B0434-AL 2.0 17.0 1450 1100 38 36 TI UCC3580