Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PFD3215 Series

Low-profile Common Mode Chokes

RoHS compliant halogen free
Our PFD3215 Series low-profile common mode chokes provide both common mode and differential-mode filtering in a single device that measures just 3.32 x 2.33 x 1.5 mm. They are ideal for use in both power line and signal line applications, providing 250 Vrms, one minute winding-to-winding isolation.
  • Low-profile miniature CM choke measures just 3.32 × 2.33 × 1.5 mm
  • Common mode and differential mode filtering in a single device
  • Ideal for use in both power line and signal line applications
  • Up to 100 MHz differential mode cutoff frequency
  • 250 Vrms, one minute winding-to-winding isolation
Refer to Designing Common Mode Filters for design guidance.

Buy Now:
Count Unit price
1 $0.80
100 $0.72
500 $0.59
1000 $0.51
2500 $0.41
5000 $0.38

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (A) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
PFD3215-391ME_ 2 1.02 @ 700 MHz 490 0.31 0.98 0.070 250
PFD3215-102ME_ 2 2.46 @ 420 MHz 240 0.80 0.85 0.123 250
PFD3215-182ME_ 2 4.24 @ 270 MHz 310 1.4 0.60 0.250 250
PFD3215-222ME_ 2 5.05 @ 220 MHz 300 1.7 0.57 0.265 250
PFD3215-332ME_ 2 6.51 @ 230 MHz 260 2.6 0.55 0.360 250
PFD3215-472ME_ 2 9.42 @ 180 MHz 190 3.7 0.51 0.450 250
PFD3215-682ME_ 2 13.06 @ 170 MHz 190 5.4 0.40 0.630 250
PFD3215-103ME_ 2 17.94 @ 130 MHz 170 8.0 0.27 1.250 250
Notes
  1. When ordering, please specify packaging code: e.g. PFD3215-103MEC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  4. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

Termination:

  • Silver-palladium-platinum-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

pfd3215d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 12 4 4 2 1,65 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
18 – 28 mg
Packaging:
2000/7″ reel; 7500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth
Winding to Winding Isolation:
250 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families