Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PFD2015 Series

Miniature Common Mode Chokes

RoHS compliant halogen free
Our PFD2015 Series miniature common mode chokes provide both common mode and differential mode filtering in a single device that measures just 2.29 x 1.52 x 1.5 mm. They are ideal for use in both power line and signal line applications, providing 250 Vrms, one minute winding-to-winding isolation.
  • Common mode and differential mode filtering in a single device 
  • Compact package measures just 2.29 x 1.52 x 1.5 mm
  • Ideal for use in both power line and signal line applications
  • Up to 550 MHz differential mode cutoff frequency
  • 250 Vrms, one minute interwinding isolation
Refer to Designing Common Mode Filters for design guidance.

Buy Now:
Count Unit price
1 $0.94
100 $0.76
250 $0.59
500 $0.41
1000 $0.34
2000 $0.29
5000 $0.27

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (A) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
PFD2015-102ME_ 2 2.30 @ 400 MHz 550 0.80 0.800 0.165 250
PFD2015-122ME_ 2 3.45 @ 350 MHz 560 0.96 0.750 0.175 250
PFD2015-182ME_ 2 4.21 @ 510 MHz 350 1.44 0.490 0.294 250
PFD2015-272ME_ 2 6.16 @ 660 MHz 380 2.16 0.410 0.477 250
PFD2015-332ME_ 2 7.14 @ 610 MHz 330 2.64 0.370 0.670 250
PFD2015-472ME_ 2 9.78 @ 460 MHz 230 3.76 0.260 1.000 250
PFD2015-682ME_ 2 14.18 @ 290 MHz 260 5.44 0.187 1.750 250
PFD2015-822ME_ 2 13.81 @ 250 MHz 170 6.56 0.150 2.500 250
PFD2015-103ME_ 2 14.73 @ 470 MHz 220 8.00 0.130 3.400 250
Notes
  1. When ordering, please specify packaging code: e.g. PFD2015-103MEC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  4. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

Termination:

  • E = RoHS compliant silver-palladium-platinum-glass frit.
  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel).
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

pfd2015d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 8 4 2 1,63 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
13 – 23 mg
Winding to Winding Isolation:
250 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families