Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MSS5121 Series

Shielded Surface Mount Power Inductors

RoHS compliant AEC-Q flag
Coilcraft MSS5121 Series shielded surface-mount power inductors feature low DC resistance and excellent current handling in a wide range of inductance values, making them a cost-effective option for a variety of general-purpose applications. 
  • Low-loss ferrite drum core for flat inductance vs current
  • Low DC resistance for greater efficiency
  • Excellent current handling
  • Magnetic shielding allows high-density mounting
  • AEC-Q200 Grade 3 (-40°C to +85°C)

Buy Now:
Count Unit price
1 $1.53
300 $1.03
600 $0.62
1200 $0.48
2400 $0.42
4800 $0.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C411 26 (3 of each) $80.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
MSS5121-222ML_ 2.2 0.050 120 1.9 2.1 2.3 2.1 2.9
MSS5121-332ML_ 3.3 0.070 90.0 1.6 1.8 2.0 1.7 2.3
MSS5121-472ML_ 4.7 0.095 80.0 1.4 1.5 1.7 1.4 1.9
MSS5121-562ML_ 5.6 0.10 73.0 1.3 1.4 1.5 1.3 1.8
MSS5121-682ML_ 6.8 0.11 65.0 1.1 1.3 1.4 1.2 1.6
MSS5121-822ML_ 8.2 0.14 55.0 1.1 1.2 1.3 1.1 1.5
MSS5121-103ML_ 10 0.16 47.0 0.98 1.1 1.2 0.99 1.3
MSS5121-123ML_ 12 0.19 41.0 0.87 0.99 1.1 0.91 1.2
MSS5121-153ML_ 15 0.28 37.0 0.76 0.85 0.90 0.82 1.1
MSS5121-183ML_ 18 0.30 35.0 0.71 0.81 0.87 0.75 1.0
MSS5121-223ML_ 22 0.33 32.0 0.68 0.77 0.82 0.71 0.97
MSS5121-273ML_ 27 0.42 27.0 0.61 0.69 0.74 0.63 0.85
MSS5121-333ML_ 33 0.48 25.0 0.58 0.64 0.67 0.56 0.76
MSS5121-393ML_ 39 0.53 23.0 0.48 0.54 0.58 0.55 0.73
MSS5121-473ML_ 47 0.75 22.0 0.44 0.51 0.54 0.46 0.63
MSS5121-563ML_ 56 0.86 19.0 0.40 0.46 0.49 0.44 0.60
MSS5121-683ML_ 68 1.0 18.0 0.37 0.42 0.46 0.41 0.56
MSS5121-823ML_ 82 1.2 15.0 0.35 0.40 0.42 0.35 0.47
MSS5121-104ML_ 100 1.4 13.5 0.28 0.32 0.35 0.33 0.44
MSS5121-124ML_ 120 1.6 12.0 0.26 0.30 0.32 0.31 0.42
MSS5121-154ML_ 150 2.1 9.0 0.26 0.29 0.31 0.29 0.38
MSS5121-184ML_ 180 2.3 8.5 0.21 0.25 0.27 0.25 0.34
MSS5121-224ML_ 220 3.1 7.5 0.21 0.24 0.25 0.22 0.29
MSS5121-274ML_ 270 3.5 7.0 0.18 0.20 0.22 0.20 0.27
MSS5121-334ML_ 330 4.0 6.5 0.17 0.19 0.20 0.19 0.26
MSS5121-394ML_ 390 5.0 5.8 0.15 0.17 0.19 0.15 0.21
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MSS5121-394KLC
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using Coilcraft SMD -A fixture in an Agilent/HP 4284A impedance analyzer.
  3. DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD -D test fixture.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = RoHS compliant matte tin over nickel over phos bronze (current production) or gold over nickel over phos bronze (prior production).
  • T = RoHS tin-silver-copper (95.5/4/0.5) over gold over nickel over phos bronze(Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over gold over nickel over phos bronze(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current.
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

mss5121d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation ‡
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_q.gif
600 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,25 0,35
* Special order
‡ Part marking does not indicate polarity.

General specification

Core Material:
Ferrite
Weight:
141 - 147 mg
Packaging:
600/7″ reel, 2500/13″ reel; Plastic tape: 12 mm wide, 0.35 mm thick, 8 mm pocket spacing, 3.25 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families